※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
Design & Development
Innovation Centre
At the Toshiba Innovation Centre we constantly strive to inspire you with our technologies and solutions. Discover how to place us at the heart of your innovations.
Knowledge
Highlighted Topics
Further Materials
Other
This webpage doesn't work with Internet Explorer. Please use the latest version of Google Chrome, Microsoft Edge, Mozilla Firefox or Safari.
require 3 characters or more. Search for multiple part numbers fromhere.
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
require 3 characters or more.
We have released TLX9910, a photovoltaic output photocoupler for solid state relay[Note 1] for automotive equipment with improved the minimum open voltage.
In recent years, automotive applications are demanding more compact and safer. For this reason, longer life and smaller size of contacts are also required in the load control section of equipment, and there are many opportunities to use solid state relays instead of traditional mechanical relays.
The new TLX9910 is suitable for gating high-voltage power MOSFET used in solid state relays, which are a type of semiconductor relays. By combining a new product TLX9910 with a high-voltage power MOSFET, high-voltage and high-current switchings that are difficult to achieve with photorelays can be achieved. In addition, since the solid state relay does not have physical contacts like mechanical relays, contact troubles and operation noises during ON/OFF are less likely to occur. Therefore, it is suitable for switch applications of electric mobility. The new product TLX9910 complies with AEC-Q101.
[Note 1] No moving contact switch elements with electrically isolated between primary (control) and secondary (switch) sides
Battery management systems require high-voltage power MOSFET that can handle large amounts of power. High voltage power MOSFET tend to require a higher gate-drive voltage as the amount of output voltage and current are larger.
Our existing product[Note 2] has limited the high-voltage power MOSFET that can be selected from open voltages. The new TLX9910 offers a 13.5 V of approximately 1.9 times the minimum open voltage compared to our existing product, thus, offering a wider selection of high-voltage power MOSFET that can be combined.
For example, in case of existing product, the minimum open voltage is 7 V (min) and when high voltage power MOSFET gate drive voltage is over 10 V, open voltage is insufficient so two of them must be connected in series. By improving the minimum open voltage of the new product TLX9910, it is possible to drive the gate of a high voltage power MOSFET with a single product, thereby reducing the number of components mounted on the board. This will lead to a reduction in the size and weight of automotive applications.
[Note2] TLX9906: Minimum open voltage 7 V (IF = 10 mA, Ta = 25 °C)
The use of solid state relays instead of conventional mechanical relays is becoming increasingly popular as a means of reducing the weight and size of automotive applications. Therefore, there are many opportunities to use solid state relays instead of conventional mechanical relays. The new product is small and incorporates surface-mount 4pin SO6 packaging (3.7 mm × 7.0 mm, t = 2.1 mm), which contributes to the miniaturization of automotive applications.
Photovoltaic coupler has photodiode arrays (PDA), which generate electricity when it receives LED light. Therefore, the photovoltaic coupler itself serves as the power supply, and the external power supply can be reduced.
(Unless otherwise specified, Ta = 25 °C)
| Part Number | TLX9910 | |||
|---|---|---|---|---|
| Datasheet | PDF: 378KB | |||
| Discharge circuit | Integrated | |||
| Absolute Maximum Ratings | Operating temperature Topr (°C) | -40 to 125 | ||
| Electrical Characteristics | Input forward voltage VF (V) | IF=10mA | Min | 1.5 |
| Typ. | 1.65 | |||
| Max | 1.8 | |||
| Coupled Electrical Characteristics |
Open voltage VOC (V) | IF=10mA | Min | 13.5 |
| Short-circuit current ISC (μA) | IF=10mA | Min | 8 | |
| Triggered LED current IFT (mA) | Max | 3 | ||
| Switching Characteristics | Turn-on time ton (ms) | Typ. | 0.5 | |
| Max | 1 | |||
| Turn-off time toff (ms) | Typ. | 0.1 | ||
| Max | 1 | |||
| Insulation Characteristics | Isolation voltage BVS (Vrms) | Min | 3750 | |
| Package | Name | 4pin SO6 | ||
| Size (mm) | Typ. | 3.7×7.0, t=2.1 | ||
| Stock Check & Purchase | ![]() |
|||
Refer to the following page for details on new products.
For more information about our Isolator/Solid State Relay (SSR) products, please visit:
For examples of applications, see the following pages.
Battery Management System for Automotive
Automotive On-board Charger
See the application notes on the following pages.
Basic Electrical Characteristics and Application Circuit Design of Photovoltaic Couplers for MOSFET Drive for Relays (PDF: 1,466KB)
How to replace mechanical relays with photorelays (PDF: 1,972KB)
Refer to the following page for details of the package.
FAQ
Please refer to the following page for common inquiries.
Stock Check & Purchase
require 3 characters or more.
* Company names, product names, and service names may be trademarks of their respective companies.