* : Products list (parametric search)
* : Products list (parametric search)
* : Products list (parametric search)
* : Products list (parametric search)
* : Products list (parametric search)
* : Products list (parametric search)
* : Products list (parametric search)
* : Products list (parametric search)
* : Products list (parametric search)
Design & Development
Innovation Centre
At the Toshiba Innovation Centre we constantly strive to inspire you with our technologies and solutions. Discover how to place us at the heart of your innovations.
Knowledge
Highlighted Topics
Further Materials
Other
This webpage doesn't work with Internet Explorer. Please use the latest version of Google Chrome, Microsoft Edge, Mozilla Firefox or Safari.
require 3 characters or more.
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
require 3 characters or more.
This reference design provides the Motor Control Closed-loop system using Toshiba's 3 phase brushless DC motor driver IC TB6605FTG. The board is designed as a plug-in board (Shield) for Arduino UNO platform.
TB6605FTG | Sine Wave BLDC motor controller |
---|---|
Power supply voltage | 10V-28V DC |
Attached Attached motor specifications | Middle speed motor 10V-24V/ 0.5A-10A/Output 26W/ 4000rpm |
Motor driver output + MosFET | N ch+ Nch MosFET (Toshiba TK20P04M1) |
Main Ics | TB6605FTG, TC75S51F, TK20P04M1 (Arduino UNO is needed in MCD+MCU mode.) |
MosFET specifications and package information | TK20P04M1: NMOS, 40V/20A, DPAK, Rdson=19mΩ |
Materials for designers, such as an overview of circuit operation and explanations of design considerations. Please click on each tab to view the contents.
Provides circuit data that can be loaded into EDA tools, PCB layout data, and data used in PCB manufacturing. Available in formats from multiple tool vendors. You can freely edit it with your preferred tool.