※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
Design & Development
Innovation Centre
At the Toshiba Innovation Centre we constantly strive to inspire you with our technologies and solutions. Discover how to place us at the heart of your innovations.
Knowledge
Highlighted Topics
Further Materials
Other
This webpage doesn't work with Internet Explorer. Please use the latest version of Google Chrome, Microsoft Edge, Mozilla Firefox or Safari.
require 3 characters or more. Search for multiple part numbers fromhere.
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
require 3 characters or more.
CXPI, a next‑generation automotive communication protocol, delivers low cost and high responsiveness to support efficient control of various in‑vehicle functions.
This reference design represents an example of a responder node for in-vehicle CXPI communication, implemented as a door mirror control board equipped with a CXPI interface.
The CXPI interface IC TB9033FTG is adopted, and in combination with a Motor Control Driver (MCD) and external MOSFETs, the design enables control of multiple motors integrated in the door mirror as well as the Blinker.
Click on components for more details
| Main Ics | CXPI Interface IC TB9033FTG |
|---|---|
| Input Power Supply Voltage | DC 7V to 16V (Typ. 12V) |
| Functional blocks | CXPI communication circuit, Blinker drive circuit, Door mirror drive circuit, and Mirror angle adjustment circuit |
| Supported motors and Control methods | Automotive Brushed DC Motor (PWM) |
Materials for designers, such as an overview of circuit operation and explanations of design considerations. Please click on each tab to view the contents.
Provides circuit data that can be loaded into EDA tools, PCB layout data, and data used in PCB manufacturing. Available in formats from multiple tool vendors. You can freely edit it with your preferred tool.
| Part Number | Device Category | Application Area – Qty | Description |
|---|---|---|---|
| Network communication IC | CXPI Communication Circuit・1 | CXPI Interface H/W logic IC with configurable 16ch I/O | |
| H-bridge driver for automobile | Door Mirror Control Circuit・1 | PWM type, dual channel H-bridge brushed DC motor driver for automotive, VQFN40 | |
| H switch motor driver for automobile | Door Mirror Angle Adjustment Circuit・1 | Automotive 2ch H-Bridge driver for DC Brushed Motor, SSOP24 | |
| Small Low ON resistance MOSFETs | Blinker Drive Circuit・1 | N-ch MOSFET, 60 V, 6.0 A, 0.036 Ω@10V, SOT-23F | |
| ESD protection diode (bi-directional type) | CXPI Communication Circuit・1 | Bidirectional TVS Diode (ESD Protection Diode), +/-24 V, SOD-323(USC) |
We provide materials useful for designing and considering similar circuits, such as application notes for installed products. Please click on each tab to view the contents.