3-Phase Brushless DC Motor Driver Using TC78B043FNG and TPD4204F

In recent years, for 3-phase brushless DC motors used in home appliances and industrial equipment such as air conditioners and air purifiers, there is an increasing trend toward adopting Interior Permanent Magnet (IPM) motors instead of Surface Permanent Magnet (SPM) motors to achieve lower cost, higher output, and higher torque. However, IPM motors tend to generate noise, creating a demand for motor controllers capable of low-noise and highly efficient control.
To address these needs, we provide a 3‑phase brushless DC motor driver application circuit capable of realizing both low noise and high efficiency. The provided materials include explanations of key design points for each circuit block, usage guidelines, adjustment methods, as well as schematic diagrams and PCB layout design information, which can help support and accelerate your motor control designs.

Board Appearance
Board Appearance
TC78B043FNG TPD4204F

Click on components for more details

Features

  • Provides Application Circuit of 3‑Phase Brushless DC Motor Driver
  • Achieving low-noise motor operation by high resolution sine wave drive and sine wave startup control using TC78B043FNG
  • Achieving high‑efficiency motor drive in a compact PCB implementation using TPD4204F

Specifications

Power supply voltage VM = 50V to 450V
Power supply voltage for control VCC = 13.5V to 16.5V
Circuit topology Motor drive section (TPD4204F), motor control section (TC78B043FNG), and Hall sensor

Design Documents

Materials for designers, such as an overview of circuit operation and explanations of design considerations. Please click on each tab to view the contents.

Design Data

Provides circuit data that can be loaded into EDA tools, PCB layout data, and data used in PCB manufacturing. Available in formats from multiple tool vendors. You can freely edit it with your preferred tool.

*1:Actual PCB was designed on CR8000BD. The other files were made from CR8000BD file.

*2:The data was generated on CR8000BD.

Used Toshiba Items

Part Number Device Category Application Area – Qty Description
Brushless motor driver IC Motor Control Section・1 Sine Wave PWM Drive Controller for Three-phase Brushless Motor
Intelligent power device 600V (High voltage PWM DC brushless motor driver) Motor Drive Section・1 600 V/2.5 A 3-phase Brushless DC Motor Driver IC built-in Power Device, SSOP30

Related Documents

We provide materials useful for designing and considering similar circuits, such as application notes for installed products. Please click on each tab to view the contents.

Related Reference Design

Applications

Air Cleaner
Such as high efficiency, low power consumption and miniaturization are important in designing air cleaner. Toshiba provides information on a wide range of semiconductor products suitable for power supply unit, motor driving units, sensor signal input unit, etc., along with circuit configuration examples.
Air Conditioner
Such as efficiency of motor driving, low power consumption and miniaturization are important in designing air conditioner. Toshiba provides information on a wide range of semiconductor products suitable for power sullpy units, motor driving units, control units, sensor signal input units, etc., along with circuit configuration examples.

Contacts

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs
Membership registration required
A new window will open