※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
This webpage doesn't work with Internet Explorer. Please use the latest version of Google Chrome, Microsoft Edge, Mozilla Firefox or Safari.
require 3 characters or more. Search for multiple part numbers fromhere.
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
require 3 characters or more.
In recent years, for 3-phase brushless DC motors used in home appliances and industrial equipment such as air conditioners and air purifiers, there is an increasing trend toward adopting Interior Permanent Magnet (IPM) motors instead of Surface Permanent Magnet (SPM) motors to achieve lower cost, higher output, and higher torque. However, IPM motors tend to generate noise, creating a demand for motor controllers capable of low-noise and highly efficient control.
To address these needs, we provide a 3‑phase brushless DC motor driver application circuit capable of realizing both low noise and high efficiency. The provided materials include explanations of key design points for each circuit block, usage guidelines, adjustment methods, as well as schematic diagrams and PCB layout design information, which can help support and accelerate your motor control designs.
「Please note that TPD4204F was designated as Not Recommended for New Design (NRND) as of April, 2026.」
Click on components for more details
| Power supply voltage | VM = 50V to 450V |
|---|---|
| Power supply voltage for control | VCC = 13.5V to 16.5V |
| Main component(s) | Motor drive section (TPD4204F), Motor control section (TC78B043FNG), and Hall sensor |
Materials for designers, such as an overview of circuit operation and explanations of design considerations. Please click on each tab to view the contents.
Provides circuit data that can be loaded into EDA tools, PCB layout data, and data used in PCB manufacturing. Available in formats from multiple tool vendors. You can freely edit it with your preferred tool.
| Part Number | Device Category | Application Area – Qty | Description |
|---|---|---|---|
| Brushless motor driver IC | Motor Control Section・1 | Sine Wave PWM Drive Controller for Three-phase Brushless Motor | |
| Intelligent power device 600V (High voltage PWM DC brushless motor driver) | Motor Drive Section・1 | 600 V/2.5 A 3-phase Brushless DC Motor Driver IC built-in Power Device, SSOP30 |
We provide materials useful for designing and considering similar circuits, such as application notes for installed products. Please click on each tab to view the contents.