Such as high efficiency, low power consumption and miniaturization are important in designing cordless cleaner. Toshiba provides information on a wide range of semiconductor products suitable for power supply units, control unit, motor driving units, etc., along with circuit configuration examples.
Click the area you want to check the details in the overall block diagram. Show links to our proposed sub-block diagram.
Example of main motor drive circuit using MOSFET
Example of main motor drive circuit using MOSFET
Example of main control circuit using MCU
Example of head motor drive circuit using MOSFET
Example of LED drive circuit using bipolar transistor
Example of AC-DC flyback power supply circuit
Example of main motor drive circuit using MOSFET
Part Number | |||
---|---|---|---|
Toshiba Package Name | SOP Advance | SOP Advance(N) | SOP Advance |
VDSS (Max) [V] | 60 | 80 | 80 |
ID (Max) [A] | 79 | 86 | 120 |
RDS(ON) (Max) [Ω] @ |VGS| = 10.0 [V] | 0.007 | 0.004 | 0.00243 |
Polarity | N-ch | N-ch | N-ch |
Part Number | ||||
---|---|---|---|---|
Toshiba Package Name | TSON Advance | TSON Advance | DPAK | DPAK |
VDSS (Max) [V] | 60 | 80 | 80 | 80 |
ID (Max) [A] | 76 | 32 | 84 | 62 |
RDS(ON) (Max) [Ω] @ |VGS| = 10.0 [V] | 0.007 | 0.0084 | 0.0051 | 0.0069 |
Polarity | N-ch | N-ch | N-ch | N-ch |
Part Number | ||
---|---|---|
Toshiba Package Name | SOT-25 (SMV) | SOT-353 (USV) |
VCC (Max) [V] | 7 | 7 |
VCC, VEE (Max) [V] | +/-3.5 | +/-3.5 |
Example of main motor drive circuit using MOSFET
Example of main control circuit using MCU
Part Number | |||
---|---|---|---|
Toshiba Package Name | SOP Advance | SOP Advance(N) | SOP Advance |
VDSS (Max) [V] | 60 | 80 | 80 |
ID (Max) [A] | 79 | 86 | 120 |
RDS(ON) (Max) [Ω] @ |VGS| = 10.0 [V] | 0.007 | 0.004 | 0.00243 |
Polarity | N-ch | N-ch | N-ch |
Part Number | ||||
---|---|---|---|---|
Toshiba Package Name | TSON Advance | TSON Advance | DPAK | DPAK |
VDSS (Max) [V] | 60 | 80 | 80 | 80 |
ID (Max) [A] | 76 | 32 | 84 | 62 |
RDS(ON) (Max) [Ω] @ |VGS| = 10.0 [V] | 0.007 | 0.0084 | 0.0051 | 0.0069 |
Polarity | N-ch | N-ch | N-ch | N-ch |
Part Number | |
---|---|
Toshiba Package Name | SOP Advance |
VDSS (Max) [V] | -30 |
ID (Max) [A] | -45 |
RDS(ON) (Max) [Ω] @ |VGS| = 10.0 [V] | 0.003 |
Polarity | P-ch |
Example of head motor drive circuit using MOSFET
Part Number | |
---|---|
Toshiba Package Name | SOP Advance |
VDSS (Max) [V] | -30 |
ID (Max) [A] | -45 |
RDS(ON) (Max) [Ω] @ |VGS| = 10.0 [V] | 0.003 |
Polarity | P-ch |
Part Number | ||
---|---|---|
Toshiba Package Name | SOT-25 (SMV) | SOT-353 (USV) |
VCC (Max) [V] | 7 | 7 |
VCC, VEE (Max) [V] | +/-3.5 | +/-3.5 |
Example of LED drive circuit using bipolar transistor
Part Number | ||||
---|---|---|---|---|
Toshiba Package Name | SOT-346 (S-Mini) | SOT-23 (SOT23) | SOT-346 (S-Mini) | SOT-23 (SOT23) |
VCEO (Max) [V] | 50 | 50 | -50 | -50 |
IC (Max) [A] | 0.15 | 0.15 | -0.15 | -0.15 |
Polarity | NPN | NPN | PNP | PNP |
Part Number | |
---|---|
Toshiba Package Name | SOT-363 (US6) |
VCEO (Q1) (Max) [V] | -50 |
VCEO (Q2) (Max) [V] | 50 |
IC (Q1) (Max) [A] | -0.15 |
IC (Q2) (Max) [A] | 0.15 |
Polarity (Q1) | PNP |
Polarity (Q2) | NPN |
Example of AC-DC flyback power supply circuit
Part Number | |
---|---|
Toshiba Package Name | 4pin SO6L |
BVS (Min) [Vrms] @ t = 60 [s] | 5000 |
VCEO (Max) [V] | 80 |
Topr [°C] | -55 to 125 |
These documents explain the key points of recommended semiconductor products and their features. Please use them for product selection.
Please see the following pages for other documents.
you can select and download various basic topologies of a power supply unit based on your actual requirements in order to verify the behavior of MOSFETs with your simulation environment.
you can select and download various basic topologies of motor driver such as three-phase inverter circuit based on your actual requirements in order to verify the behavior of MOSFETs and another devices for your simulation environment.
This service allows users to easily perform pre-verification of MOSFETs without the need to build a simulation environment.
We provide simulation data, 3D models of packages, and land pattern models (2D models) used when developing product boards.
MCU Motor Studio features a PC Tool and motor control firmware dedicated to the TXZ+TM Family Advanced Class microcontrollers from Toshiba.