Power MOSFET (N-ch single 60V<VDSS≤150V)
Application Scope | DC-DC Converters / Switching Voltage Regulators / Motor Drivers |
---|---|
Polarity | N-ch |
Generation | U-MOSⅧ-H |
Internal Connection | Single |
RoHS Compatible Product(s) (#) | Available |
This product is under full production, but the following new product(s) are also recommended for new designs.
Part Number | Compatible level | Notes |
---|---|---|
TPH4R008QM | Package and characteristics are almost same | Almost same ON resistance |
TPH3R008QM | Package and characteristics are almost same | Slightly lower ON resistance |
Toshiba Package Name | SOP Advance(N) |
---|---|
Package Image |
![]() |
Pins | 8 |
Mounting | Surface Mount |
Width×Length×Height (mm) |
4.9×6.1×1.0 |
Package Dimensions | 보기 |
Land pattern dimensions | 보기 |
Ultra Librarian® CAD model (Symbol, Footprint and 3D model) |
![]() Download from UltraLibrarian® in your desired CAD format |
SamacSys CAD model (Symbol, Footprint and 3D model) |
Download from SamacSys |
Please refer to the link destination to check the detailed size.
(Note1) |
Ultra Librarian® is a Registered trademark and CAD model library of EMA (EMA Design Automation, Inc.). CAD models (Symbol/Footprint /3D model) are provided by UltraLibrarian®. The footprints are generated based on the specifications of Ultra Librarian®. |
(Note2) |
SamacSys is a wholly owned subsidiary of Supplyframe, Inc. CAD models (Symbol/Footprint /3D model) are provided by Supplyframe, Inc. The footprints are generated based on the specifications of SamacSys. |
(Note3) |
Please note that the footprint dimensions may differ from the reference Land Pattern dimensions provided on our website. |
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Drain-Source voltage | VDSS | 80 | V |
Gate-Source voltage | VGSS | +/-20 | V |
Drain current | ID | 146 | A |
Power Dissipation | PD | 170 | W |
Characteristics | Symbol | Condition | Value | Unit |
---|---|---|---|---|
Gate threshold voltage (Max) | Vth | - | 4.0 | V |
Gate threshold voltage (Min) | Vth | - | 2.0 | V |
Drain-Source on-resistance (Max) | RDS(ON) | |VGS|=10V | 4 | mΩ |
Input capacitance (Typ.) | Ciss | - | 4100 | pF |
Total gate charge (Typ.) | Qg | VGS=10V | 59 | nC |
Output charge (Typ.) | Qoss | - | 77 | nC |
Reverse recovery time (Typ.) | trr | - | 54 | ns |
Reverse recovery charge (Typ.) | Qrr | - | 72 | nC |