Contact us

Apre una nuova finestra Apre una nuova finestra

One-Gate Logic(L-MOS)

As a pioneer of this product, Toshiba have been promptly responding to the customers' needs together with the family packages. Responding to a high demand for small, slim, low-voltage portable devices, we provide the ultra-small-surface-mount type packages (fSV, 1 mm × 1 mm).

Lineups

Clicking on a series name allows you to see a product list.

lineups7UL1G7UL1T7WZ/7SZ/7PZ7SET7WH/7SH7WT7W/7S4W/4S

Cross Reference Search
Cross-reference search is a search service which offers you suitable Toshiba's products from other manufacturers' products.

Highlight

Level shift function One-Gate-Logic 7UL1Txx/7UL1Gxx

New lineups of level shift function One-Gate-Logic: 7UL1Txx/7UL1Gxx series.

Ultra-Small One-Gate CMOS Logic in the 1010 Package

The 5-pin fSV (SOT-953) package occupies only 1.0 mm2 of board space. It is ideal for applications that require high-density board assembly such as cell phones.

Equivalent function CMOS Logic IC

Please also consider Equivalent function CMOS Logic ICs.

Selection table of One-Gate Logic (L-MOS) family
Type Series Part Number Operating voltage range (V) Propagation delay (ns) Input Tolerant
(V)
Output Tolerant
(V)
Equivalent
CMOS Logic IC
5-V Standard TC4S
TC4W
3 to 18 120
(@15V)
- - TC4000B
High-Speed TC7S
TC7W
2 to 6 25
(@4.5V)
- - TC74HC
TC7WT 4.5 to 5.5 31
(@4.5V)
- - TC74HCT
Very High-Speed TC7SH
TC7WH
TC7PH
2 to 5.5 9
(@4.5V)
0 to 5.5 - TC74VHC
TC7SET 4.5 to 5.5 12
(@4.5V)
0 to 5.5 - TC74VHCT
Low-voltage SHS TC7SZ
TC7PZ
TC7WZ
1.8 to 5.5 4.5
(@3.0V)
0 to 5.5 0 to 5.5 TC74LCX
-

7UL1G

0.9 to 3.6 3.7
(@3.0V)
0 to 3.6 0 to 3.6 TC74VCX

Documents

Support

parametric search

List of One-Gate Logic(L-MOS)
You can search the entire list of One-Gate Logic(L-MOS), based on characteristics.

Contatti

Per eventuali domande, fare clic su uno di questi link:

Domande tecniche
Domande sull'acquisto, sulle campionature e sull'affidabilità degli IC
To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.