This webpage doesn't work with Internet Explorer. Please use the latest version of Google Chrome, Microsoft Edge, Mozilla Firefox or Safari.
3글자 이상 입력하세요.
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
3글자 이상 입력하세요.
TVS diodes (ESD protection diodes) are usually placed between the signal line and GND. Therefore, in steady-state operation, the diode is treated as a capacitance (terminal-to-terminal capacitance). These capacitances are included as impedances depending on the signal speed (particularly high-speed signal USB3. 0 and USB3. 1), resulting in signal loss (inserted power loss: Insertion Loss) and degraded signal quality.
The larger the terminal capacitance Ct, the larger the insertion power loss (the numerical value fluctuates is prone to significantly negative fluctuationly) and the signal speed cannot be followed. In order to prevent such signal degradation, it is necessary to select a TVS diode with the terminal capacitance suitable for the signal speed. We have a low-capacity lineup with low terminal capacitance for high-speed signals.
재고 확인 및 구매
3글자 이상 입력하세요.
Part Number | Authorized Distributor | Stock Quantity | Date | Shopping Cart |
---|