This webpage doesn't work with Internet Explorer. Please use the latest version of Google Chrome, Microsoft Edge, Mozilla Firefox or Safari.
3글자 이상 입력하세요.
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
3글자 이상 입력하세요.
The PFC control IC has a Brown out protection within in addition to the basic function.
When the MULT terminal voltage falls, the IC becomes a stand-by mode and contributes to the standby power requirement cutback of the system.
The IC controls AC input current as the AC input voltage and the capacitor charging current are similar.
It is camouflaging this as the load seems to be " resistance " for the AC electric power system.
Also, it gets to lose the rush of the capacitor charging current which generates a higher harmonic.
CRM | Critical Conduction Mode (TB6819AFG) ・Suitable for power levels below 200 W ・Relatively simple circuit |
---|
Product | File Type | PSpice Download | Type | Features | Publish Date |
---|---|---|---|---|---|
TB6819A | zip | (49KB) | PFC Controller IC | Critical conduction mode (CRM) PFC controller IC | 2015/08/25 |
재고 확인 및 구매
3글자 이상 입력하세요.
* PSpice® is a registered trademark of Cadence Design Systems, Inc.
* Other company names, product names, and service names may be trademarks of their respective companies.