This webpage doesn't work with Internet Explorer. Please use the latest version of Google Chrome, Microsoft Edge, Mozilla Firefox or Safari.
型號需要超過三個文字以上 Search for multiple part numbers fromhere.
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
型號需要超過三個文字以上
PFC控制IC除基本功能外,還具有欠壓保護功能。
當MULT端子電壓下降時,IC變為待機模式,並有助於降低系統的待機功耗要求。
IC控制交流輸入電流,因為交流輸入電壓和電容器充電電流相似。
由於負載似乎是交流電源系統的“電阻”,因此這是偽裝的。
而且,它會失去產生更高諧波的電容器充電電流的衝擊。
穩定交流輸入。
| CRM | Critical Conduction Mode (TB6819AFG) ・Suitable for power levels below 200 W ・Relatively simple circuit |
|---|
| Product | File Type | PSpice Download | Type | Features | Publish Date |
|---|---|---|---|---|---|
| TB6819A | zip | (49KB) | PFC Controller IC | Critical conduction mode (CRM) PFC controller IC | 2015/08/25 |
線上庫存查詢跟購買
型號需要超過三個文字以上
* PSpice® is a registered trademark of Cadence Design Systems, Inc.
* Other company names, product names, and service names may be trademarks of their respective companies.