Asia-Pacific
English
简体中文
繁體中文
한국어
日本語
Americas
English
Europe (EMEA)
English



부품 번호 검색

상호 참조 검색

About information presented in this cross reference

The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.
Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.
TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.

키워드 검색

파라미터 검색

재고 확인 및 구매

Battery management

Example of power supply monitoring circuit for battery charging and discharging system

Battery management

Lineup

Small-signal MOSFET

Part number

SSM6N951L SSM3J338R SSM3K324R SSM3K35AMFV

Package

TCSP6A-172101

(2.14 x 1.67 mm)

SOT-23F

(2.9 x 2.4 mm)

VESM

(1.2 x 1.2 mm)

Polarity N-ch x2 P-ch N-ch N-ch

VDSS / VSSS [V]

12

-12

30

20

ID / IS [A]

8

-6

4

0.25


RDS(ON) / RSS(ON) [mΩ]

@|VGS| = 4.5 V

Typ.

4.4

15.9

45

750

Max

5.1

20.2

56

1100

문의

기술 문의

문의

문의

자주 있는 문의

자주 있는 문의