Such as AC isolation, high efficiency and miniaturization are important in designing smart plug. Toshiba provides information on a wide range of semiconductor products suitable for AC switch units, power supply units, wireless and key switch units, etc., along with circuit configuration examples.
Click the area you want to check the details in the overall block diagram. Show links to our proposed sub-block diagram.
Example of wireless and key switch input circuit
Example of AC switch circuit using mechanical relay
Example of AC switch circuit using photorelay
Example of AC switch circuit using photovoltaic output photocouplers and MOSFETs
Example of AC switch circuit using triac and triac output photocouplers
Example of power supply circuit
Example of AC switch circuit using mechanical relay
Example of AC switch circuit using photorelay
Part Number | |
---|---|
Toshiba Package Name | DIP8 |
BVS (Min) [Vrms] @ t = 60 [s] | 2500 |
ION (Max) [A] | 0.6 |
RON (Max) [Ω] | 2 |
IFT (Max) [mA] | 5 |
IFC (Max) [mA] |
Example of AC switch circuit using photovoltaic output photocouplers and MOSFETs
Example of AC switch circuit using triac and triac output photocouplers
Example of power supply circuit
These documents explain the key points of recommended semiconductor products and their features. Please use them for product selection.
Please see the following pages for other documents.
you can select and download various basic topologies of a power supply unit based on your actual requirements in order to verify the behavior of MOSFETs with your simulation environment.
you can select and download various basic topologies of motor driver such as three-phase inverter circuit based on your actual requirements in order to verify the behavior of MOSFETs and another devices for your simulation environment.
MCU Motor Studio features a PC Tool and motor control firmware dedicated to the TXZ+TM Family Advanced Class microcontrollers from Toshiba.
Simulation data for testing during the development of the circuit boards for end-products.
We provide 3D models and land pattern models (2D models) of each product package.