This webpage doesn't work with Internet Explorer. Please use the latest version of Google Chrome, Microsoft Edge, Mozilla Firefox or Safari.
3글자 이상 입력하세요. Search for multiple part numbers fromhere.
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
3글자 이상 입력하세요.
The power dissipation of an IGBT is specified as collector power dissipation (PC) in its datasheet.
Collector power dissipation (PC) is defined as the maximum permissible power dissipation that the IGBT can consume continuously and expressed as:
Collector power dissipation (PC) = permissible_rise_in_temperature (Tj(max) – 25°C) / thermal_resistance (Rth)
Collector power dissipation and thermal resistance are shown in the datasheet. The conditions under which they are guaranteed are specified for individual IGBTs. Heat dissipation conditions are specified for collector power dissipation whereas two positions with a temperature difference are specified for thermal resistance.
In Table (a), a PC of 2 W is specified under free-air cooling conditions without any thermal fin whereas a PC of 40 W is specified under cooling conditions with infinite thermal conductivity. In Table (b), an Rth(j-a) of 62.5°C/W is junction-to-ambient thermal resistance under free-air cooling conditions whereas Rth(j-c) is junction-to-case thermal resistance. To calculate thermal resistance under actual usage conditions, it is necessary to take insulation materials, thermal fins, and the contact thermal resistance of each component into consideration. The thermal resistance thus calculated should be used to calculate collector power dissipation using the equation shown above.
Absolute Maximum Ratings (Note) (Ta=25℃, unless otherwise specified)
Thermal Characteristics