This webpage doesn't work with Internet Explorer. Please use the latest version of Google Chrome, Microsoft Edge, Mozilla Firefox or Safari.
3글자 이상 입력하세요. Search for multiple part numbers fromhere.
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
3글자 이상 입력하세요.
Zero-cross (ZC) triac-output photocouplers are provided with a function for not performing ON operation while the AC power supply voltage is high, whereas non-zero-cross (NZC) triac-output photocouplers can perform ON operation when the AC power supply voltage is at any level. ZC triac-output photocouplers cannot trigger ON operation while the power supply voltage is high, so they can prevent the occurrence of radio noise. However, since they can perform ON operation only while the power supply voltage is at a low level, they cannot perform phase control intended to control the amount of electricity.
Refer to Toshiba Application Note "Triac couplers-basic properties and application design", sections 10.1 to 10.3. as well.
(https://toshiba.semicon-storage.com/ap-en/semiconductor/knowledge/application-note.html)
Waveforms of non-zero-cross
triac-output photocouplers
Waveforms of zero-cross
triac-output photocouplers