Automotive DC motor driver IC with LIN slave function:TB9058FNG

built in H-bridge driver and LIN slave function for HVAC

built in H-bridge driver and LIN slave function for HVAC

  • Automotive DC motor driver IC with LIN slave function
  • LIN1.3+ enhanced checksum
  • Communicate with LIN 2.0 master IC by using enhanced checksum
  • No software development is required, as the IC has the hardware logic of a H-bridge motor driver and LIN communication function 
  • The lowest level of On-resistance(High+Low) in the industry: 2.2Ω (typ.)
  • Abnormality detection
  • over voltage, over current, over temperature detections
  • Absolute maximum Voltage: 40 Vpeak (load dump)
  • Operating voltage: 7 to 18 V
  • Operating temperature: Ta = -40 to +125 ℃
  • Package:SSOP24

Related information

문의

기술 문의

문의

문의

자주 있는 문의

자주 있는 문의

Queries about purchasing, sampling and IC reliability

재고 확인 및 구매

keyword:

Disclaimer for External Link
Through this website you are able to proceed to the website of our distributors ("Third Party Website") which is not under the control of Toshiba Corporation and its subsidiaries and affiliates (collectively "Toshiba"). The Third Party Website is made available to you as a convenience only and you agree to use the Third Party Website at your own risk. The link of the Third Party Website does not necessarily imply a recommendation or an endorsement by Toshiba of the Third Party Website. Please be aware that Toshiba is not responsible for any transaction done through the Third Party Website, and such transactions shall be subject to terms and conditions which may be provided in the Third Party Website.
A new window will open