H-bridge Pre-driver IC: TB9057FG

This figure shows a inside of TB9057FG H-bridge Motor Pre-driver IC.

H-bridge pre-driver IC designed for high-current applications such as electric power steering (EPS)

  • H-bridge pre-driver (that requires an external FET)
  • Built-in charge pump (with a VB of +7 V or greater)
  • Low-side pre-driver for low-voltage drive (a charge pump is used to boost a supply voltage)
  • Built-in circuit for motor rotation direction detection
  • High-speed pre-driver
  • Built-in high-speed and high-accuracy motor current sense circuit
  • Duplicate power and ground terminals as a provision for functional safety
  • Various detection circuits (undervoltage detection, FET short-circuit detection, thermal shutdown)
  • Supply voltage: 40 Vpeak (load dump)
  • Operating voltage: 5 to 21 V
  • PWM frequency: 20 kHz
  • Operating temperature: Ta = -40 to +125 ℃
  • Package: LQFP48

Related information

문의

기술 문의

문의

문의

자주 있는 문의

자주 있는 문의

Queries about purchasing, sampling and IC reliability

재고 확인 및 구매

keyword:

Disclaimer for External Link
Through this website you are able to proceed to the website of our distributors ("Third Party Website") which is not under the control of Toshiba Corporation and its subsidiaries and affiliates (collectively "Toshiba"). The Third Party Website is made available to you as a convenience only and you agree to use the Third Party Website at your own risk. The link of the Third Party Website does not necessarily imply a recommendation or an endorsement by Toshiba of the Third Party Website. Please be aware that Toshiba is not responsible for any transaction done through the Third Party Website, and such transactions shall be subject to terms and conditions which may be provided in the Third Party Website.
A new window will open