3-Phase BLDC Motor Pre-driver IC for EPS Applications: TB9081FG

This figure shows a inside of TB9081FG 3-phase BLDC Motor Pre-driver for EPS application.

3-phase motor pre-driver IC that newly designed for high-current applications such as electric powerassisted steering (EPS)

  • 3-phase pre-driver (that requires external FETs)
  • High-side and low-side charge pumps
  • High-speed pre-driver
  • 5-channel safety relays
  • High-speed motor current sense circuit
  • Various detection circuits
    Undervoltage detection for each power supply, thermal
    shutdown, external FET short-circuit detection
    Initial diagnosis of the detection circuits
  • The operation of pre-drivers in the event of a fault is
    pre-configurable via SPI communication
  • Supply voltage: 40 V peak (load dump)
  • Operating voltage range: 4.5 to 18 V
  • PWM operating frequency: 20 kHz
  • Operating temperature range: Ta = –40 to 125°C
  • Package: LQFP64

Related information

문의

기술 문의

문의

문의

자주 있는 문의

자주 있는 문의

Queries about purchasing, sampling and IC reliability

재고 확인 및 구매

keyword:

Disclaimer for External Link
Through this website you are able to proceed to the website of our distributors ("Third Party Website") which is not under the control of Toshiba Corporation and its subsidiaries and affiliates (collectively "Toshiba"). The Third Party Website is made available to you as a convenience only and you agree to use the Third Party Website at your own risk. The link of the Third Party Website does not necessarily imply a recommendation or an endorsement by Toshiba of the Third Party Website. Please be aware that Toshiba is not responsible for any transaction done through the Third Party Website, and such transactions shall be subject to terms and conditions which may be provided in the Third Party Website.
A new window will open