3-phase BLDC Motor Pre-driver IC for Sine Wave Current Control: TB9080FG

This figure shows a inside of TB9080FG 3-phase BLDC Motor Pre-driver for Sine Wave Current Control.

This motor driver designed to allow silent motor operation, which is increasingly required to offer a quiet cabin fro HEVs and EVs and during idling stop.

The TB9080FG drives a motor with a sine wave current to deliver smooth and quiet motor operation. Additionally, it offers automatic lead angle control to improve drive efficiency. It is recognized the target rpm of a motor from either the PWM duty signal or dc voltage. It then provides feedback control to match the actual rpm calculated from the motor's Hall signals to the target rpm.

Applications: Include air-conditioner blower motors, battery cooling fans and so on.

  • 3-phase BLDC Motor Pre-driver
  • Sine wave current drive (180-degree commutation)
  • Motor speed control circuit
  • Auto lead angle control
  • DC-DC converter
  • Comparator for Hall signal detection
  • Overcurrent / Overvoltage / Overtemperature detection
  • Motor lock detection
  • Operating supply voltage: 7 to 18 V
  • Operating temperature: -40 to +125 °C
  • Package: LQFP64-P-1010-0.5E

Related information

문의

기술 문의

문의

문의

자주 있는 문의

자주 있는 문의

Queries about purchasing, sampling and IC reliability

재고 확인 및 구매

keyword:

Disclaimer for External Link
Through this website you are able to proceed to the website of our distributors ("Third Party Website") which is not under the control of Toshiba Corporation and its subsidiaries and affiliates (collectively "Toshiba"). The Third Party Website is made available to you as a convenience only and you agree to use the Third Party Website at your own risk. The link of the Third Party Website does not necessarily imply a recommendation or an endorsement by Toshiba of the Third Party Website. Please be aware that Toshiba is not responsible for any transaction done through the Third Party Website, and such transactions shall be subject to terms and conditions which may be provided in the Third Party Website.
A new window will open