Sensorless 3-phase BLDC Motor Pre-driver IC: TB9061AFNG

This figure shows a inside of TB9061AFNG Sensorless 3-Phase BLDC Motor Pre-driver.

Designed to be directly mountable on a motor with a few external parts.

Applications: Several-ampere class Pump motors, Small Fan motors and so on.

  • Sensorless 3-phase BLDC Motor Pre-driver
  • PWM and DC voltage control (120-degree commutation)
  • 3-channel position detection comparators
  • Stall detection and restart control
  • 5-V power supply and reset
  • Overcurrent / overvoltage / overtemperature detections
  • Operating voltage: 5.5  to 18 V
  • Operating temperature: -40 to +125 °C
  • Package: SSOP24-P-300-0.65A

Related information

문의

기술 문의

문의

문의

자주 있는 문의

자주 있는 문의

Queries about purchasing, sampling and IC reliability

재고 확인 및 구매

keyword:

Disclaimer for External Link
Through this website you are able to proceed to the website of our distributors ("Third Party Website") which is not under the control of Toshiba Corporation and its subsidiaries and affiliates (collectively "Toshiba"). The Third Party Website is made available to you as a convenience only and you agree to use the Third Party Website at your own risk. The link of the Third Party Website does not necessarily imply a recommendation or an endorsement by Toshiba of the Third Party Website. Please be aware that Toshiba is not responsible for any transaction done through the Third Party Website, and such transactions shall be subject to terms and conditions which may be provided in the Third Party Website.
A new window will open