Three-Phase Brushless Sensorless Pre-driver IC TB9062FNG

This figure shows a inside of TB9062FNG Three-Phase Brushless Sensorless Pre-driver IC.

Sensorless control pre-driver with startup stability and out-of-step prevention function improved from TB9061AFNG

  • PWM input
  • Improved startability by logic control
  • Out-of-step prevention function by inhibiting sudden change of output duty
  • Built-in position detection circuit
  • Built-in 5-V power supply & reset function
  • Built-in 8-bit AD converter
  • built-in detection circuits
    Overcurrent detection, overvoltage/lowvoltage detection, thermal shutdown
  • Operating voltage range:8 to 16V
  • Max. voltage:40V peak(load dump)
  • Operating temperature range:Ta=-40 to 125℃
  • Package:SSOP24

Related information

문의

기술 문의

문의

문의

자주 있는 문의

자주 있는 문의

Queries about purchasing, sampling and IC reliability

재고 확인 및 구매

keyword:

Disclaimer for External Link
Through this website you are able to proceed to the website of our distributors ("Third Party Website") which is not under the control of Toshiba Corporation and its subsidiaries and affiliates (collectively "Toshiba"). The Third Party Website is made available to you as a convenience only and you agree to use the Third Party Website at your own risk. The link of the Third Party Website does not necessarily imply a recommendation or an endorsement by Toshiba of the Third Party Website. Please be aware that Toshiba is not responsible for any transaction done through the Third Party Website, and such transactions shall be subject to terms and conditions which may be provided in the Third Party Website.
A new window will open