0R8GU41

EOL announced

Super fast-recovery diode

Description

RoHS Compatible Product(s) (#) Please contact us.

Package Information

Toshiba Package Name DO-41
Pins 2
Mounting Through Hole

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Average Forward Current (Single) IF(AV) 0.8 A
Repetitive Peak Reverse Voltage VRRM 400 V

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Reverse Recovery Time (Max) trr - 100 ns