TC358765XBG

EOL announced

Display Interface Bridge

Description

Feature MIPI® DSI 1.01 to LVDS Dual Link / Up to UXGA (1600 x 1200, 60 fps, 24 bpp)
Application Scope tablet / Ultrabook™
RoHS Compatible Product(s) (#) Please contact us.

Package Information

Toshiba Package Name P-TFBGA64-0606-0.65AZ
Pins 64
Mounting Surface Mount
Package size 6mm×6mm
Pin pitch 0.65 mm