TC358779XBG

EOL announced

HDMI® Interface Bridge

Description

Feature HDMI® 1.4b to MIPI® DSI 1.1 / HDMI® Video format: Up to FHD (1920 x 1080, 60 fps, 24 bpp) / Video de-interlacing / Video scaling
Application Scope digital still camera (DSC) / DSI interface / game accessory / head mount device (HMD) / LCD displays / integrated display / panel application with MIPI® / tablet / video projector
RoHS Compatible Product(s) (#) Available

Package Information

Toshiba Package Name P-VFBGA80-0707-0.65-001
Package Image Toshiba TC358779XBG HDMI<sup>&reg;</sup> Interface Bridge product P-VFBGA80-0707-0.65-001 package image
Pins 80
Mounting Surface Mount
Pin pitch 0.65 mm