4-channel High-Efficiency Automotive Audio Power Amplifier IC: TCB701FNG

TCB701FNG

Toshiba Electronic Devices & Storage Corporation announced a new 4-channel high-efficiency linear power amplifier "TCB701FNG," that meets current market requirement for high efficiency.

With "TCB701FNG," the company has improved on its technology to realize efficiency comparable with a digital high efficiency, class D amplifier in actual operating range (0.5 to 4W). Power consumption is cut by up to 80% of that for a typical class AB amplifier.

The new amplifier also includes a self-diagnosis function with I2C bus control that can diagnose errors and contribute to a suitable set design by changing the detection setting for gain or time constants. It also includes full-time error detection of output DC offset voltage, which can quickly detect abnormal output offset voltage and prevent speaker burnout, improving set reliability.

  • Maximum output: 49W×4ch (Vcc=15.2V,RL=4Ω, MaxPower)
  • Output noise voltage: 60µVrms (BW=20Hz to 20kHz)
  • Supply voltage: 6V to 18V
  • Package: P-HSSOP36-1116-0.65-001

Functions and features

  • 6V operations
  • Full-time error detection for output DC offset voltage
  • Anti-high frequency noise
  • I2C bus control allows diagnosis of errors such as cross output connection.
  • Various detections are selectable from two or more settings, such as a gain, mute time constants and temperature.
  • Can be used as both a power amplifier and line output amplifier.
  • Various built-in protection circuits (output cross connection, over voltage, and low voltage)

For product detail.

문의

기술 문의

문의

문의

자주 있는 문의

자주 있는 문의

Queries about purchasing, sampling and IC reliability

재고 확인 및 구매

keyword:

Disclaimer for External Link
Through this website you are able to proceed to the website of our distributors ("Third Party Website") which is not under the control of Toshiba Corporation and its subsidiaries and affiliates (collectively "Toshiba"). The Third Party Website is made available to you as a convenience only and you agree to use the Third Party Website at your own risk. The link of the Third Party Website does not necessarily imply a recommendation or an endorsement by Toshiba of the Third Party Website. Please be aware that Toshiba is not responsible for any transaction done through the Third Party Website, and such transactions shall be subject to terms and conditions which may be provided in the Third Party Website.
A new window will open