Current-Feedback 4-channel Automotive Audio Power Amplifier IC with Built-In Full-Time Offset Detection: TCB502HQ

This photo shows the TCB502HQ .

Toshiba Corporation’s Storage & Electronic Devices Solutions Company today announced the launch of the TCB502HQ, a 4-channel power amplifier IC that detects output offset voltage that is a factor in speaker burnout. Mass production is scheduled to start in December 2016.

To respond to growing demand for superior sound quality of car audio, the new IC integrates a current-feedback system of the type adopted in high-end hi-fi audio. This prevents sound quality degradation at wide bandwidths and offers consistent sound quality, considering overtone of musical instruments or human voice.

The new IC also integrates a newly developed, full-time offset detection circuit. It detects offsets generated at the output stage even during playback and contributes to reduction of field failures, thus helping ensure high reliability.

  • Maximum Output Power:
    49W×4ch(VCC=15.2V, RL=4Ω, MAXPOWER)
  • Output Noise Voltage: 45µVrms (BW=DIN AUDIO)
  • Operating Supply Voltage: 6 to 18 V (4Ω), 6 to 16 V (2Ω)
  • Package: HZIP25-P-1.00F

Embedded Functions and Features

  • High output and low distortion
  • Built-in mute and standby functions, offset detection, and short-circuit detection
  • 6 V operation (engine idling reduction)
  • A range of protection circuits (thermal, overvoltage, output to VCC, output to GND, output to output)

For product detail.

문의

기술 문의

문의

문의

자주 있는 문의

자주 있는 문의

Queries about purchasing, sampling and IC reliability

재고 확인 및 구매

keyword:

Disclaimer for External Link
Through this website you are able to proceed to the website of our distributors ("Third Party Website") which is not under the control of Toshiba Corporation and its subsidiaries and affiliates (collectively "Toshiba"). The Third Party Website is made available to you as a convenience only and you agree to use the Third Party Website at your own risk. The link of the Third Party Website does not necessarily imply a recommendation or an endorsement by Toshiba of the Third Party Website. Please be aware that Toshiba is not responsible for any transaction done through the Third Party Website, and such transactions shall be subject to terms and conditions which may be provided in the Third Party Website.
A new window will open