Supports external audible outputs from vehicles, allowing use of electric vehicle warning sound systems in HEVs and EVs: TB2909FNG

This photo shows the TB2909FNG.

HEVs and EVs operating in all-electric mode without combustion engine run quietly, and they increasingly are being equipped with electric vehicle warning sound systems that simulate engine sound, so that pedestrians can recognize their approaching.

The “TB2909FNG” guarantees operation at up to 110°C, allowing use in electric vehicle warning sound system where stable operation at high temperature is required. The IC also integrates a wide range of abnormality detection functions and protection circuits, contributing to the safety and simplification of automotive systems.

  • Maximum Output Power:
    5W × 1ch (VCC=16V, RL=8Ω, JEITA max)
    3W × 1ch (VCC=12V, RL=8Ω, JEITA max)
  • Total Harmonic Distortion: 0.08% (POUT=0.125W)
  • Output Noise Voltage: 50µVrms (BW=DIN AUDIO)
  • Operating Supply Voltage Range: 6 to 16 V
  • Operating Temperature Range: Ta= -40 to 110°C
  • Package: TSSOP16

Embedded Functions and Features

  • Built in mute, standby functions
  • Variety of abnormality detection functions (Speaker open, Output short-circuits to GND or VCC, Thermal, and Overload)
  • Variety of protection circuits (Thermal Shut Down, Over-voltage, Output shorted to VCC, Output shorted to GND , and Shorted load)

For product detail.

문의

기술 문의

문의

문의

자주 있는 문의

자주 있는 문의

Queries about purchasing, sampling and IC reliability

재고 확인 및 구매

keyword:

Disclaimer for External Link
Through this website you are able to proceed to the website of our distributors ("Third Party Website") which is not under the control of Toshiba Corporation and its subsidiaries and affiliates (collectively "Toshiba"). The Third Party Website is made available to you as a convenience only and you agree to use the Third Party Website at your own risk. The link of the Third Party Website does not necessarily imply a recommendation or an endorsement by Toshiba of the Third Party Website. Please be aware that Toshiba is not responsible for any transaction done through the Third Party Website, and such transactions shall be subject to terms and conditions which may be provided in the Third Party Website.
A new window will open