This webpage doesn't work with Internet Explorer. Please use the latest version of Google Chrome, Microsoft Edge, Mozilla Firefox or Safari.
3글자 이상 입력하세요. Search for multiple part numbers fromhere.
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
3글자 이상 입력하세요.
eSOL offers a low-cost "UCT μT-Kernel 2.0 GCC Development Kit" for the TX03/TX04 series equipped with Arm® Cortex®-M4 cores. This kit includes UCT μT-Kernel 2.0 optimized for the TX03/TX04 microcontrollers, the Eclipse integrated development environment, JTAG ICE, and TCP/IP protocol stack. It also comes with a royalty-free mass production license and three months of support, enabling cost-effective and rapid development.
| Category | Product Name | MCU |
|---|---|---|
| IDE / Compiler | Eclipse IDE / GNU Compiler | TX03 Series TX04 Series |
| Debugger | JTAG Emulator: JTAG-ICE "J-Link" | |
| OS | UCT μT-Kernel2.0 |
All brand names and product names are trademark or registered trademark of their respective companies.
Information contained herein might be changed or updated without notice.