EOL announced
Power MOSFET (N-ch single 60V<VDSS≤150V)
Application Scope | DC-DC Converters |
---|---|
Polarity | N-ch |
Generation | U-MOSⅢ |
Internal Connection | Single |
RoHS Compatible Product(s) (#) | Available |
Toshiba Package Name | TFP |
---|---|
Pins | 4 |
Mounting | Surface Mount |
Please refer to the link destination to check the detailed size.
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Drain-Source voltage | VDSS | 150 | V |
Gate-Source voltage | VGSS | +/-20 | V |
Drain current | ID | 50 | A |
Power Dissipation | PD | 125 | W |
Characteristics | Symbol | Condition | Value | Unit |
---|---|---|---|---|
Gate threshold voltage (Max) | Vth | - | 4.0 | V |
Drain-Source on-resistance (Max) | RDS(ON) | |VGS|=10V | 30 | mΩ |
Input capacitance (Typ.) | Ciss | - | 4300 | pF |