부품 번호 검색

상호 참조 검색

About information presented in this cross reference

The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.
Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.
TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.

키워드 검색

파라미터 검색

재고 확인 및 구매

Select Product Categories

SSM3J314T

EOL announced

Small-signal MOSFET

Description

Polarity P-ch
Generation π-MOSⅤ
RoHS Compatible Product(s) (#) Available

Package Information

Toshiba Package Name TSM
Package Image TSM
Pins 3
Mounting Surface Mount
Width×Length×Height
(mm)
2.9×2.8×0.7
Package Dimensions 보기
Land pattern dimensions 보기

 Please refer to the link destination to check the detailed size.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Gate-Source voltage VGSS +/-20 V
Drain current ID -3.5 A

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Gate threshold voltage (Max) Vth - -2.0 V
Drain-Source on-resistance (Max) RDS(ON) |VGS|=10V 54
Drain-Source on-resistance (Max) RDS(ON) |VGS|=4V 100

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.
Name Date

 

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Notes

back to list
A new window will open
To Top