This webpage doesn't work with Internet Explorer. Please use the latest version of Google Chrome, Microsoft Edge, Mozilla Firefox or Safari.
3글자 이상 입력하세요. Search for multiple part numbers fromhere.
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
3글자 이상 입력하세요.
The overvoltage protection function of the load switch IC is for protecting the IC and circuit in subsequent stages by turning off the output when the input voltage exceeds the overvoltage protection threshold voltage. It is also called OVP (Over Voltage Protection) or OVLO (Over Voltage Lockout).
When the input voltage VIN rises and exceeds the overvoltage protection threshold VOLV-RI, the output voltage is turned off by turning off the MOSFET inside the load switch. After that, when the VIN falls and becomes VULV-FA or lower when the overvoltage protection threshold falls, the output automatically recovers and turns on. Since the threshold is hysteretic, chattering around the threshold (repeated ON/OFF operation) can be prevented.
재고 확인 및 구매
3글자 이상 입력하세요.