1 kW Full-Bridge DC-DC Converter

This reference design provides design guide, data and other contents of 1 kW server power supply using phase shifetd full-bridge DC-DC converter.

Exterior photo of 1 kW full-bridge DC-DC converter.
TPH2R408QM TPH2R408QM TPH2R408QM TPH2R408QM TPH1500CNH TPH1500CNH TPH1500CNH TPH1500CNH TLP2370 TLP291(SE

Click on components for more details

Features

  • High efficiency and high power power supply
  • Total efficiency:94.7 % (Vin = -54 V at 100 % load)
  • Outline size:207 mm x 120 mm x 45 mm
  • Provides appropriate power devices (MOSFET) and photocouplers totally

Specifications

Input voltage DC -36 to -60 V
Output voltage DC 54 V
Output power 1 kW
Circuit topology Phase-Shifetd Full-Bridge + Synchronous Rectification
Efficiency curve of 1 kW full-bridge DC-DC converter.
Efficiency Curves

Design Documents

Materials for designers, such as an overview of circuit operation and explanations of design considerations. Please click on each tab to view the contents.

Design Data

Provides circuit data that can be loaded into EDA tools, PCB layout data, and data used in PCB manufacturing. Available in formats from multiple tool vendors. You can freely edit it with your preferred tool.

Used Toshiba Items

Part Number Device Category Portion Usage Description
Power MOSFET (N-ch single 60V<VDSS≤150V) Primary-side・4 N-ch MOSFET, 80 V, 0.00243 Ω@10V, SOP Advance, U-MOSⅩ-H
Power MOSFET (N-ch single 60V<VDSS≤150V) Secondary-side・8 N-ch MOSFET, 150 V, 0.0154 Ω@10V, SOP Advance, U-MOSⅧ-H
Photocoupler (photo-IC output) Communication between primary-side and secondary-side ・2 Photocoupler (photo-IC output), High-speed, 20 Mbps, 3750 Vrms, 5pin SO6
Photocoupler (phototransistor output) Output voltage feedback・1 Photocoupler (phototransistor output), DC input, 3750 Vrms, SO4

Related Documents

We provide materials useful for designing and considering similar circuits, such as application notes for installed products. Please click on each tab to view the contents.

Contacts

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Do you want to add this page to your favorites?

Do you want to remove this page from your favorites?

Membership registration required
A new window will open