Products
This webpage doesn't work with Internet Explorer. Please use the latest version of Google Chrome, Microsoft Edge, Mozilla Firefox or Safari.
require 3 characters or more.
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
require 3 characters or more.
For inverter systems used in industrial applications, indices related to insulation are defined in the International Standard IEC 61800-5-1 "Adjustable speed electrical power drive system – Safety requirements” [Note 1]. General-purpose inverters for industrial use are mainly with a system-voltage range of 200V to 600V. Considering a 600V system, the impulse voltage required when the overvoltage category is III [Note 2] is 6kV, but 8kV above one class is required to design reinforced isolation.
For the DCL54x01 series, we have applied for reinforced isolation against VDE V 0884-11 standard's maximum working isolation voltage VIORM=1.0kVrms [Note 3]. The impulse voltage required for this standard's reinforced isolation is 12.8kV [Note 4], and the product design incorporates resistance that meets this requirement. Therefore, it has sufficient impulse voltage tolerance for a range of general-purpose uses in industrial applications.
[Note 1] Please purchase a standard document and check the specifications.
[Note 2] Please refer to the application note Safety Standards for Photocouplers (773.7KB).
[Note 3] VDE approval of DCL541L01 ,DCL541H01 ,DCL542L01 and DCL542H01 is under progress as of March 2023.
[Note 4] Maximum working isolation voltage VIORM=1.0kVrms. The impulse voltage corresponding to overvoltage category III is 8kV. VDE V 0884-11 requires a safety factor of 1.6 times the impulse voltage for reinforced isolation. Therefore, 1.6×8kV=12.8kV is required.
Stock Check & Purchase
require 3 characters or more.
Part Number | Authorized Distributor | Stock Quantity | Date | Shopping Cart |
---|