Load Switch ICs

The load switch IC is a power supply IC fabricated using CMOS processes and featuring built-in output transistors and output drivers. Compared with the conventional discrete configuration, this system is greatly reduced in size. It also features low-voltage operation, low-on-resistance characteristics, and low current consumption, and is equipped with various additional functions. The package lineup focuses on ultra-small products of the 1 mm2 class. In particular, the package lineup provides products that are suitable for use in portable devices that require space saving.

Lineup

You can narrow down the search for applicable products by selecting specifications.

Operating input voltage VIN (Min) (V)
Operating input voltage VIN (Max) (V)
Maximum Output Current (DC) IOUT (DC) (Max) (A)
-
Function
Protection
Width×Length×Height
Results:

You can narrow down your search for applicable products by package type or number of pins.

unit:

All package dimensions are guaranteed in millimeters as mentioned on datasheet. Package dimension in inches is round to 2 significant digits converted with 1mm=0.0393701inch.

About information presented in this cross reference

The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.
Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.
TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.

Smaller Area and Higher Functionality
Toshiba Load Switch ICs have various additional functions that are complicated with the conventional circuit configuration configured with discrete components, such as inrush current reduction, reverse current blocking, overcurrent protection, thermal shutdown, and auto output discharge, in a single-chip IC. They easily realize high-performance systems with a small area and at low cost.
Discrete devices necessary to create a load switch

Documents

Name Date

Technical topics

Applications

Solid State Drive
Wireless Charger

Reference Design

Circuit of application circuits of eFuse IC TCKE805 series.
Application Circuits of eFuse IC TCKE805 Series
Power line protection circuit with TCKE805 series. It achieves rapid shutdown at short circuit, other protection functions, and anti back current circuit with an external MOSFET.
eFuse / TCKE805
Battery charger circuit of MOSFET Driver IC application and circuit of the TCK401G.
MOSFET Driver IC Application and Circuit of the TCK401G
This reference design provides technical information on slew rate control, auto discharge and other built-in functions for designing load switch circuit suitable for USB-PD.
Semiconductor / power supply / power management / topology / flyback / AC-DC / MOSFET / diode
Battery charger circuit of MOSFET Driver IC application and circuit of the TCK402G.
MOSFET Driver IC Application and Circuit of the TCK402G
This reference design provides technical information on slew rate control, auto discharge and other built-in functions for designing load switch circuit suitable for USB-PD.
Semiconductor / power supply / power management / topology / flyback / AC-DC / MOSFET / diode
Main switch of a rapid-charging circuit of load switch IC TCK301G, TCK302G, TCK303G application & circuit.
Load Switch IC TCK301G, TCK302G, TCK303G Application & Circuit
This reference design provides example circuit of the load switch with low on resistance and built-in in-rush current control function. It is suitable for battery used application.
Load Switch IC / Application & Circuit
Battery charger circuit of load switch IC TCK321G, TCK322G, TCK323G application & circuit.
Load Switch IC TCK321G, TCK322G, TCK323G Application & Circuit
This reference design provides document with input selection characteristics. The load switch has small package and low on resistance suitable for battery charging application.
Load Switch IC / Application & Circuit / Design / Support / Reference Design Center

Contacts

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Queries about purchasing, sampling and IC reliability

Stock Check & Purchase

keyword:

Disclaimer for External Link
Through this website you are able to proceed to the website of our distributors ("Third Party Website") which is not under the control of Toshiba Corporation and its subsidiaries and affiliates (collectively "Toshiba"). The Third Party Website is made available to you as a convenience only and you agree to use the Third Party Website at your own risk. The link of the Third Party Website does not necessarily imply a recommendation or an endorsement by Toshiba of the Third Party Website. Please be aware that Toshiba is not responsible for any transaction done through the Third Party Website, and such transactions shall be subject to terms and conditions which may be provided in the Third Party Website.
A new window will open