Toshiba load switch ICs incorporate an output transistor and an output driver circuit, and are much smaller than the conventional discrete configuration. The package lineup focuses on ultra-small products of the 1 mm-neck class. In particular, the package lineup provides products that are suitable for use in portable devices that require space saving.
Package Size
| W | : | 0.8 mm 0.031 inch |
|---|---|---|
| L | : | 0.6 mm 0.024 inch |
| H | : | 0.38 mm 0.015 inch |
Package Size
| W | : | 1.0 mm 0.039 inch |
|---|---|---|
| L | : | 0.6 mm 0.024 inch |
| H | : | 0.38 mm 0.015 inch |
Package Size
| W | : | 1.2 mm 0.047 inch |
|---|---|---|
| L | : | 1.2 mm 0.047 inch |
| H | : | 0.5 mm 0.020 inch |
Package Size
| W | : | 1.6 mm 0.063 inch |
|---|---|---|
| L | : | 1.6 mm 0.063 inch |
| H | : | 0.7 mm 0.028 inch |
Package Size
| W | : | 2.0 mm 0.079 inch |
|---|---|---|
| L | : | 2.1 mm 0.083 inch |
| H | : | 0.9 mm 0.035 inch |
Package Size
| W | : | 2.0 mm 0.079 inch |
|---|---|---|
| L | : | 2.1 mm 0.083 inch |
| H | : | 0.7 mm 0.028 inch |
Package Size
| W | : | 2.9 mm 0.11 inch |
|---|---|---|
| L | : | 2.4 mm 0.094 inch |
| H | : | 0.9 mm 0.035 inch |
Package Size
| W | : | 2.9 mm 0.11 inch |
|---|---|---|
| L | : | 2.4 mm 0.094 inch |
| H | : | 0.8 mm 0.031 inch |
Package Size
| W | : | 2.9 mm 0.11 inch |
|---|---|---|
| L | : | 2.5 mm 0.098 inch |
| H | : | 1.1 mm 0.043 inch |
Package Size
| W | : | 6.5 mm 0.26 inch |
|---|---|---|
| L | : | 9.5 mm 0.37 inch |
| H | : | 2.3 mm 0.091 inch |
Package Size
| W | : | 6.5 mm 0.26 inch |
|---|---|---|
| L | : | 9.5 mm 0.37 inch |
| H | : | 2.3 mm 0.091 inch |
Package Size
| W | : | 6.6 mm 0.26 inch |
|---|---|---|
| L | : | 10.0 mm 0.39 inch |
| H | : | 2.3 mm 0.091 inch |
Package Size
| W | : | 10.35 mm 0.41 inch |
|---|---|---|
| L | : | 15.3 mm 0.60 inch |
| H | : | 4.46 mm 0.18 inch |
Package Size
| W | : | 1.6 mm 0.063 inch |
|---|---|---|
| L | : | 1.6 mm 0.063 inch |
| H | : | 0.55 mm 0.022 inch |
Package Size
| W | : | 2.0 mm 0.079 inch |
|---|---|---|
| L | : | 2.1 mm 0.083 inch |
| H | : | 0.9 mm 0.035 inch |
Package Size
| W | : | 8.0 mm 0.31 inch |
|---|---|---|
| L | : | 8.0 mm 0.31 inch |
| H | : | 0.85 mm 0.033 inch |
Package Size
| W | : | 1.5 mm 0.059 inch |
|---|---|---|
| L | : | 1.0 mm 0.039 inch |
| H | : | 0.5 mm 0.020 inch |
Package Size
| W | : | 1.6 mm 0.063 inch |
|---|---|---|
| L | : | 1.6 mm 0.063 inch |
| H | : | 0.55 mm 0.022 inch |
Package Size
| W | : | 2.14 mm 0.084 inch |
|---|---|---|
| L | : | 1.67 mm 0.066 inch |
| H | : | 0.11 mm 0.0043 inch |
Package Size
| W | : | 2.0 mm 0.079 inch |
|---|---|---|
| L | : | 2.0 mm 0.079 inch |
| H | : | 0.75 mm 0.030 inch |
Package Size
| W | : | 2.0 mm 0.079 inch |
|---|---|---|
| L | : | 2.0 mm 0.079 inch |
| H | : | 0.6 mm 0.024 inch |
Package Size
| W | : | 2.0 mm 0.079 inch |
|---|---|---|
| L | : | 2.0 mm 0.079 inch |
| H | : | 0.75 mm 0.030 inch |
Package Size
| W | : | 2.0 mm 0.079 inch |
|---|---|---|
| L | : | 2.1 mm 0.083 inch |
| H | : | 0.9 mm 0.035 inch |
Package Size
| W | : | 2.0 mm 0.079 inch |
|---|---|---|
| L | : | 2.1 mm 0.083 inch |
| H | : | 0.7 mm 0.028 inch |
Package Size
| W | : | 2.9 mm 0.11 inch |
|---|---|---|
| L | : | 2.8 mm 0.11 inch |
| H | : | 0.8 mm 0.031 inch |
Package Size
| W | : | 7.0 mm 0.28 inch |
|---|---|---|
| L | : | 8.44 mm 0.33 inch |
| H | : | 2.3 mm 0.091 inch |
Package Size
| W | : | 3.1 mm 0.12 inch |
|---|---|---|
| L | : | 3.3 mm 0.13 inch |
| H | : | 0.85 mm 0.033 inch |
Package Size
| W | : | 3.1 mm 0.12 inch |
|---|---|---|
| L | : | 3.6 mm 0.14 inch |
| H | : | 0.85 mm 0.033 inch |
Package Size
| W | : | 4.9 mm 0.19 inch |
|---|---|---|
| L | : | 6.0 mm 0.24 inch |
| H | : | 1.52 mm 0.060 inch |
Package Size
| W | : | 5.0 mm 0.20 inch |
|---|---|---|
| L | : | 6.0 mm 0.24 inch |
| H | : | 0.73 mm 0.029 inch |
Package Size
| W | : | 5.0 mm 0.20 inch |
|---|---|---|
| L | : | 6.0 mm 0.24 inch |
| H | : | 0.76 mm 0.030 inch |
Package Size
| W | : | 5.0 mm 0.20 inch |
|---|---|---|
| L | : | 6.0 mm 0.24 inch |
| H | : | 0.76 mm 0.030 inch |
Package Size
| W | : | 5.0 mm 0.20 inch |
|---|---|---|
| L | : | 6.0 mm 0.24 inch |
| H | : | 0.95 mm 0.037 inch |
Package Size
| W | : | 4.9 mm 0.19 inch |
|---|---|---|
| L | : | 6.1 mm 0.24 inch |
| H | : | 1.0 mm 0.039 inch |
Package Size
| W | : | 4.9 mm 0.19 inch |
|---|---|---|
| L | : | 6.1 mm 0.24 inch |
| H | : | 1.0 mm 0.039 inch |
Package Size
| W | : | 5.0 mm 0.20 inch |
|---|---|---|
| L | : | 6.0 mm 0.24 inch |
| H | : | 0.95 mm 0.037 inch |
Package Size
| W | : | 4.9 mm 0.19 inch |
|---|---|---|
| L | : | 6.47 mm 0.25 inch |
| H | : | 1.0 mm 0.039 inch |
Package Size
| W | : | 9.9 mm 0.39 inch |
|---|---|---|
| L | : | 11.81 mm 0.46 inch |
| H | : | 2.3 mm 0.091 inch |
Package Size
| W | : | 9.9 mm 0.39 inch |
|---|---|---|
| L | : | 11.68 mm 0.46 inch |
| H | : | 2.3 mm 0.091 inch |
Package Size
| W | : | 2.98 mm 0.12 inch |
|---|---|---|
| L | : | 1.49 mm 0.059 inch |
| H | : | 0.11 mm 0.0043 inch |
Package Size
| W | : | 3.37 mm 0.13 inch |
|---|---|---|
| L | : | 1.47 mm 0.058 inch |
| H | : | 0.11 mm 0.0043 inch |
Package Size
| W | : | 3.0 mm 0.12 inch |
|---|---|---|
| L | : | 2.74 mm 0.11 inch |
| H | : | 0.085 mm 0.0033 inch |
Package Size
| W | : | 6.5 mm 0.26 inch |
|---|---|---|
| L | : | 5.5 mm 0.22 inch |
| H | : | 2.3 mm 0.091 inch |
Package Size
| W | : | 10.16 mm 0.40 inch |
|---|---|---|
| L | : | 15.1 mm 0.59 inch |
| H | : | 4.45 mm 0.18 inch |
Package Size
| W | : | 10.0 mm 0.39 inch |
|---|---|---|
| L | : | 15.0 mm 0.59 inch |
| H | : | 4.5 mm 0.18 inch |
Package Size
| W | : | 15.94 mm 0.63 inch |
|---|---|---|
| L | : | 20.95 mm 0.82 inch |
| H | : | 5.02 mm 0.20 inch |
Package Size
| W | : | 20.0 mm 0.79 inch |
|---|---|---|
| L | : | 26.0 mm 1.0 inch |
| H | : | 5.0 mm 0.20 inch |
Package Size
| W | : | 15.94 mm 0.63 inch |
|---|---|---|
| L | : | 20.95 mm 0.82 inch |
| H | : | 5.0 mm 0.20 inch |
Package Size
| W | : | 15.94 mm 0.63 inch |
|---|---|---|
| L | : | 23.45 mm 0.92 inch |
| H | : | 5.02 mm 0.20 inch |
All package dimensions are guaranteed in millimeters as mentioned on datasheet. Package dimension in inches is round to 2 significant digits converted with 1mm=0.0393701inch.
WCSP types are recommended for mobile and modular devices that require small and thin shapes. SMVs (SOT-25), which are easy to handle in consumer products, are also popular. Refer to the above links for the product lineup for each package. These packages are produced in Japan and Thailand with high quality and stability.
Stock Check & Purchase
require 3 characters or more.