This webpage doesn't work with Internet Explorer. Please use the latest version of Google Chrome, Microsoft Edge, Mozilla Firefox or Safari.
require 3 characters or more. Search for multiple part numbers fromhere.
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
require 3 characters or more.
Toshiba display interface bridge has various display interfaces to facilitate not only the design for feature-rich mobile equipment , but also the design for consumer and industrial equipment realizing superb picture quality.
| Part number | TC358767AXBG | TC358867XBG | TC9595XBG | TC358777XBG |
|---|---|---|---|---|
| Package Image | ||||
| Input | (1)MIPI® DSI® (2)MIPI® DPI℠ (3)MIPI® DSI® |
MIPI® DSI® | ||
| Output | (1)(2)VESA® DisplayPort™ (3)MIPI® DPI℠ |
VESA® DisplayPort™ | ||
| Resolution | (1)(2)WUXGA 1920×1200 @24bits (3)WXGA 1280×800 @24bits, 100MHz PCLK |
QSXGA 2560×2048 @24bit |
||
| Package dimensions | BGA81 5mm×5mm, 0.5mm pitch |
BGA80 7mm×7mm, 0.65mm pitch |
BGA80 7mm×7mm, 0.65mm pitch |
|
| Operating Ambient temperature | -20°C ~ +85°C | -40°C ~ +85°C | -20°C ~ +70°C | |
| Status | MP | |||
| Part number | ||||
|---|---|---|---|---|
Package Image |
|
|
|
|
| Input |
MIPI® DSI® | |||
| Output | LVDS Single Link ( 5 pairs/ link ) |
LVDS Dual Link ( 5 pairs/ link ) |
LVDS Single Link ( 5 pairs/ link ) |
LVDS Dual Link ( 5 pairs/ link ) |
| Resolution | UXGA 1600×1200 @24bit |
WUXGA 1920×1200 @24bit |
UXGA 1600×1200 @24bit |
WUXGA 1920×1200 @24bit |
| Package dimensions |
BGA49 5mm×5mm, 0.65mm pitch |
BGA64 6mm×6mm, 0.65mm pitch |
BGA49 5mm×5mm, 0.65mm pitch |
BGA64 6mm×6mm, 0.65mm pitch |
| Operating Ambient temperature | -30°C ~ +85°C | -30°C ~ +85°C | -40°C ~ +85°C | -40°C ~ +85°C |
| Status | MP | |||
| Part number | ||||||
|---|---|---|---|---|---|---|
| Package Image |
|
|
|
|
||
| Input | (1)MIPI® DSI® (2)MIPI® DPI℠ (3)MIPI® DSI® |
RGB | ||||
| Output | (1)(2)VESA DisplayPort™ (3)MIPI® DPI℠ |
MIPI® DSI® | ||||
Resolution |
(1)(2)WUXGA 1920×1200 @24bits (3)WXGA 1280×800 @24bits, 100MHz PCLK |
WUXGA 1920×1200 @24bit | ||||
| Package dimensions | BGA81 5mm×5mm, 0.5mm pitch |
BGA80 7mm×7mm, 0.65mm pitch |
BGA72 4.5mm×4.5mm, 0.4mm pitch |
BGA80 7mm×7mm, 0.65mm pitch |
||
| Operating Ambient temperature | -20°C ~ +85°C | -40°C ~ +85°C | -30°C ~ +85°C | -40°C ~ +105°C | ||
| Status | MP | |||||
* MIPI®, DSI®, DPI℠ are trademarks, service marks, registered service marks of MIPI Alliance, Inc.
* VESA® and DisplayPort™ are trademarks, service marks, registered trademarks, and/or registered service marks owned by VESA.
* DisplayPort™ and the DisplayPort™ logo are trademarks owned by the Video Electronics Standards Association (VESA®) in the United States and other countries.
* Other company names, product names, and service names may be trademarks of their respective companies.