This webpage doesn't work with Internet Explorer. Please use the latest version of Google Chrome, Microsoft Edge, Mozilla Firefox or Safari.
require 3 characters or more.
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
require 3 characters or more.
Due to the growing needs for energy saving and quiet motor operation, brushless DC (BLDC) motors are widely used for various applications.
To improve the motor drive efficiency, a complicated process is generally required. Toshiba offers motor drive controllers that solve this problem.
3-phase Brushless Motor Drivers
1-phase Brushless Motor Drivers
Brushless Motor Drivers Product Lineup
require 3 characters or more.
About information presented in this cross reference
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
Stock Check & Purchase
require 3 characters or more.
Part Number | Authorized Distributor | Stock Quantity | Date | Shopping Cart |
---|
* PSpice® is a registered trademark of Cadence Design Systems, Inc.
* Other company names, product names, and service names may be trademarks of their respective companies.