Part Number Search

Cross Reference Search

About information presented in this cross reference

The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.
Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.
TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.

Keyword Search

Parametric Search

Stock Check & Purchase

Select Product Categories

Select Application

Find everything you need for your next product design. Simply select an application and click through to the block diagram to discover our semiconductor solutions.

New Products / News

Innovation Centre

At the Toshiba Innovation Centre we constantly strive to inspire you with our technologies and solutions. Discover how to place us at the heart of your innovations.

Motor drive circuit Brushed motor/ Mechanical switching

Example of a driving circuit for brush motor with rotation switching function by mechanical switch

Motor drive circuit Brushed motor/ Mechanical switching

Lineup

Silicon epitaxial-type bipolar transistor

Part number TMBT3906 TMBT3904 2SC4116
Package SOT23 SOT23 USM
VCEO (Min) [V] -50 50 50
I(Max) [mA] -150 150 150
VCE(SAT) (Max) [V] -0.25 0.2 0.25
hFE (Max) 300 300 700
Polarity PNP NPN NPN

U-MOS Series power MOSFET

Part number TPWR6003PL TPWR8004PL TPHR8504PL TPH2R408QM TPH4R008QM
Package DSOP Advance SOP Advance
SOP Advance(N)
VDSS (Max) [V] 30 40 40 80 80
ID (Max) [A] 150 (412*) 150 (340*) 150 (340*) 120 (200*) 86 (140*)
RDS(ON) [mΩ] @VGS = 10V

Typ.

0.36 0.65 0.7 1.9 3.1
Max 0.6 0.8 0.85 2.43 4
Polarity N-ch N-ch N-ch N-ch N-ch
Generation U-MOSⅨ-H U-MOSⅨ-H U-MOSⅨ-H U-MOSⅩ-H U-MOSⅩ-H

* : Silicon limit

Contacts

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs
A new window will open