Such as efficiency of motor driving, low power consumption and miniaturization are important in designing multi function printer (MFP). Toshiba provides information on a wide range of semiconductor products suitable for power sullpy units, engine (motor driving) units, scanner units, control units, etc., along with circuit configuration examples.
Click the area you want to check the details in the overall block diagram. Show links to our proposed sub-block diagram.
Example of AC-DC converter circuit (flyback type)
Example of load switch circuit for ON/OFF control of LCD backlight
Example of load switch circuit for ON/OFF control of scanner light source
Example of ESD protection circuit for USB signal line
Examples of auto document feeder (ADF) and FAX modem circuits
Example of engine, heater and finisher block circuit
Example of AC-DC converter circuit (flyback type)
| Part Number | ||
|---|---|---|
| Toshiba Package Name | M-FLAT | SOD-323HE (US2H) |
| VRRM (Max) [V] | 60 | |
| VR (Max) [V] | 60 | |
| CT (Typ.) [pF] | 300 |
| Part Number | |
|---|---|
| Toshiba Package Name | SOT-23 (SOT23) |
| VCEO (Max) [V] | 50 |
| IC (Max) [A] | 0.2 |
| Polarity | NPN |
Example of load switch circuit for ON/OFF control of LCD backlight
| Part Number | ||||
|---|---|---|---|---|
| Toshiba Package Name | SOT-416 (SSM) | SOT-416 (SSM) | SOT-416 (SSM) | SOT-416 (SSM) |
| VDSS (Max) [V] | 20 | 20 | -20 | -20 |
| ID (Max) [A] | 0.18 | 0.25 | -0.1 | -0.25 |
| RDS(ON) (Max) [Ω] @ |VGS| = 2.5 [V] | 4.0 | 1.6 | 11 | 2.1 |
| Polarity | N-ch | N-ch | P-ch | P-ch |
| Part Number | |||||
|---|---|---|---|---|---|
| Toshiba Package Name | SOD-962 (SL2) | SOD-962 (SL2) | SOD-962 (SL2) | SOT-563 (ES6) | SOD-962 (SL2) |
| VESD (Max) [kV] | +/-16 | +/-15 | +/-10 | +/-10 | +/-8 |
| IR (Max) [µA] | 0.1 | 0.1 | 0.1 | 0.1 | 0.1 |
| Rdyn (Typ.) [Ω] | 0.7 | 0.7 | 0.25 | 0.25 | 1.05 |
| CT (Typ.) [pF] @ VR = 0 [V], f = 1 [MHz] | 0.15 | 0.15 | 1.5 | 1.5 | 0.12 |
Example of load switch circuit for ON/OFF control of scanner light source
| Part Number | ||||
|---|---|---|---|---|
| Toshiba Package Name | SOT-416 (SSM) | SOT-416 (SSM) | SOT-416 (SSM) | SOT-416 (SSM) |
| VDSS (Max) [V] | 20 | 20 | -20 | -20 |
| ID (Max) [A] | 0.18 | 0.25 | -0.1 | -0.25 |
| RDS(ON) (Max) [Ω] @ |VGS| = 2.5 [V] | 4.0 | 1.6 | 11 | 2.1 |
| Polarity | N-ch | N-ch | P-ch | P-ch |
| Part Number | ||
|---|---|---|
| Toshiba Package Name | P-VQFN64-0909-0.50-006 | P-VQFN48-0707-0.50-004 |
| VOUT (Max) [V] | 50 | 50 |
| IOUT (Max) [A] | 5 | 3 |
| VM [V] | 6.5 to 44 | 10 to 47 |
| RON (Typ.) [Ω] | 0.25 | 0.4 |
| Part Number | ||
|---|---|---|
| Toshiba Package Name | 22pin CLCC | 32pin CERDIP |
| Pixel Size [μm] | 5.25×5.25 | |
| Pixel Size (Pitch) [μm] | 5.25 | 4.7 |
| Number of Pixels | 5340×3 Line |
Example of ESD protection circuit for USB signal line
| Part Number | |||||
|---|---|---|---|---|---|
| Toshiba Package Name | SOD-962 (SL2) | SOD-962 (SL2) | SOD-962 (SL2) | SOT-563 (ES6) | SOD-962 (SL2) |
| VESD (Max) [kV] | +/-16 | +/-15 | +/-10 | +/-10 | +/-8 |
| IR (Max) [µA] | 0.1 | 0.1 | 0.1 | 0.1 | 0.1 |
| Rdyn (Typ.) [Ω] | 0.7 | 0.7 | 0.25 | 0.25 | 1.05 |
| CT (Typ.) [pF] @ VR = 0 [V], f = 1 [MHz] | 0.15 | 0.15 | 1.5 | 1.5 | 0.12 |
Examples of auto document feeder (ADF) and FAX modem circuits
| Part Number | ||||||
|---|---|---|---|---|---|---|
| Toshiba Package Name | P-WQFN36-0606-0.50-002 | P-WQFN36-0606-0.50-002 | P-WQFN36-0606-0.50-002 | P-WQFN36-0606-0.50-002 | P-VQFN32-0505-0.50-004 | P-VQFN24-0404-0.50-004 |
| VOUT (Max) [V] | 40 | 40 | 40 | 40 | 40 | 40 |
| IOUT (Max) [A] | 2 | 2 | 2.8 | 2.8 | 2.0 | 1.5 |
| VM [V] | 10 to 35 | 10 to 35 | 10 to 35 | 10 to 35 | 4.5 to 33 | 4.5 to 33 |
| RON (Typ.) [Ω] | 0.8 | 0.8 | 0.53 | 0.53 | 0.8 | 1.2 |
Example of engine, heater and finisher block circuit
| Part Number | ||||||
|---|---|---|---|---|---|---|
| Toshiba Package Name | P-WQFN36-0606-0.50-002 | P-WQFN36-0606-0.50-002 | P-WQFN36-0606-0.50-002 | P-WQFN36-0606-0.50-002 | P-VQFN32-0505-0.50-004 | P-VQFN24-0404-0.50-004 |
| VOUT (Max) [V] | 40 | 40 | 40 | 40 | 40 | 40 |
| IOUT (Max) [A] | 2 | 2 | 2.8 | 2.8 | 2.0 | 1.5 |
| VM [V] | 10 to 35 | 10 to 35 | 10 to 35 | 10 to 35 | 4.5 to 33 | 4.5 to 33 |
| RON (Typ.) [Ω] | 0.8 | 0.8 | 0.53 | 0.53 | 0.8 | 1.2 |
| Part Number | |
|---|---|
| Toshiba Package Name | P-WQFN40-0606-0.50-001 |
| VOUT (Max) [V] | 31 |
| IOUT (Max) [A] | 0.1 |
| VM [V] | 10 to 28 |
| RON (Typ.) [Ω] |
| Part Number | ||
|---|---|---|
| Toshiba Package Name | P-HSOP8-0405-1.27-002 | P-HSOP8-0405-1.27-002 |
| VOUT (Max) [V] | 50 | 50 |
| IOUT (Max) [A] | 3.5 | 3.5 |
| VM [V] | 4.5 to 44 | 4.5 to 44 |
| RON(Normal) (Typ.) [Ω] | 0.6 | 0.6 |
| RON(Large) (Typ.) [Ω] |
| Part Number | |||
|---|---|---|---|
| Toshiba Package Name | P-WQFN48-0707-0.50-003 | P-WQFN48-0707-0.50-003 | P-VQFN48-0707-0.50-004 |
| VOUT (Max) [V] | 50 | 50 | 50 |
| IOUT (Max) [A] | 4.5 | ||
| VM [V] | 10 to 47 | 10 to 47 | 10 to 47 |
| RON(Normal) (Typ.) [Ω] | 0.49 | 0.8 | 0.33 |
| RON(Large) (Typ.) [Ω] | 0.245 | 0.4 | 0.165 |
These documents explain the key points of recommended semiconductor products and their features. Please use them for product selection.
Please see the following pages for other documents.
you can select and download various basic topologies of a power supply unit based on your actual requirements in order to verify the behavior of MOSFETs with your simulation environment.
you can select and download various basic topologies of motor driver such as three-phase inverter circuit based on your actual requirements in order to verify the behavior of MOSFETs and another devices for your simulation environment.
This service allows users to easily perform pre-verification of MOSFETs without the need to build a simulation environment.
We provide simulation data, 3D models of packages, and land pattern models (2D models) used when developing product boards.
MCU Motor Studio features a PC Tool and motor control firmware dedicated to the TXZ+TM Family Advanced Class microcontrollers from Toshiba.