Memory Map (Bit Band Area and Bit Band Alias Area) 1

[1] Indicates the correspondence between the bit band area and the bit band alias area.[Prev:Next]

Bit band area Bit band alias area
0x40000000  bit0 0x42000000 bit0
Memory Map (Bit Band Area and Bit Band Alias Area)

Chapter 2 Arm® Cortex®-M3

Hardware Configuration
NVIC (Nested Vectored Interrupt Controller)
Main Core
Register Configuration
The Role of the Register
PC, LR
Stack Pointer
PUSH/POP to the Stack Pointer
Special Register
Operation Mode and Stack Pointer (1)
Operation Mode and Stack Pointer (2)
Exceptions (Reset, Interrupt, Fault, System Call)
The Role of NVIC
Tail Chain Control by NVIC
Memory Map
Memory Map for Arm® Cortex®-M3 Specifications
Memory Map of TMPM330: Example of TX03 Series
Vector Table (1)
Vector Table (2)
Bit Band Area and Bit Band Alias Area (1)
Bit Band Area and Bit Band Alias Area (2)

* Arm and Cortex are registered trademarks of Arm Limited (or its subsidiaries) in the US and/or elsewhere.

A new window will open