“Switch Characteristics” indicate the delay time from when a signal is applied to the input of the switch to when it is output. The switch characteristics represent the propagation delay of the switch alone and the output skew, which is the difference in propagation delay between different switches. The timing characteristic is the time it takes for the switch to operate after a voltage is applied to the power or control input of the switch.
Switching Characteristics and Timing Characteristics are described using the TDS4 Series High-Speed Differential Interface Bus Switches.
The switch characteristics specify the following:
| Characteristics | Symbol | Test Condition | VCC (V) | Typ. | Max | Unit |
|---|---|---|---|---|---|---|
| Propagation delay time (Note 1) | tPLH/tPHL | RL = 50Ω, f = 10GHz (Refer to Fig. 13.1 and 13.7 in the datasheet for details.) |
3.3 | 33 | - | ps |
| Output skew (bit to bit) (Note 1) | tSK(b) | RL = 50Ω, f = 10GHz (Refer to Fig. 13.1 and 13.8 in the datasheet for details.) |
3.3 | 6 | - | ps |
| Output skew (channel to channel) (Note 1) | tSK(CH) | RL = 50Ω, f = 10GHz (Refer to Fig. 13.1 and 13.7 in the datasheet for details.) |
3.3 | 6 | - | ps |
Note 1: Parameter guaranteed by design.
Each item is explained in detail below.
The timing charts for the propagation delay (tPLH, tPHL), output skew (bit to bit) (tSK (b) ), and output skew (channel to channel) (tSK (CH) ) are shown in Fig. 1.
The Timing characteristics specify the following:
| Characteristics | Symbol | Test Condition | VCC (V) | Min | Typ. | Max | Unit |
|---|---|---|---|---|---|---|---|
| Start-up time. | tsup | (Refer to Fig. 13.5 in the datasheet for details.) | 1.65 to 3.6 | - | - | 100 | µs |
| Turn-ON time (SEL to Output) | ton | RL = 50Ω, CL = 5pF (Refer to Fig. 13.5 in the datasheet for details.) |
1.65 to 3.6 | - | - | 180 | ns |
| Turn-ON time (/OE to Output) | 1.65 to 3.6 | - | - | 100 | µs | ||
| Turn-OFF time (SEL to Output) | toff | RL = 50Ω, CL = 5pF (Refer to Fig. 13.5 in the datasheet for details.) |
1.65 to 3.6 | - | - | 18 | ns |
| Turn-OFF time (/OE to Output) | 1.65 to 3.6 | - | - | 21 | |||
| Break before make | TBBM | RL = 50Ω, CL = 5pF (Refer to Fig. 13.6 in the datasheet for details.) |
1.65 to 3.6 | 55 | - | 160 | ns |
Each item is explained in detail below.
The timing charts for Start-up time (tsup), Turn-ON time (ton), and Turn-OFF time (toff) are shown in Fig. 2.
The following documents also contain related information.