Inverter Circuit for IH Cooker

This reference design provides design guide, data and other contents of Inverter Circuit for IH Cooker based on Voltage-Resonant Soft Switching .

Photo of Inverter Circuit for IH Cooker
TBC847 TBC857 CRZ18 GT20N135SRA

Click on components for more details

Features

  • Maximum Output Power : 2000 W
  • Outline size : 205 mm x 110 mm
  • Low EMI noise due to optimum IGBT

Description

Input voltage AC 200 to 240 V
Output power 100 to 2000 W
Circuit topology Voltage-Resonant Soft Switching of the IGBT

Design Documents

Materials for designers, such as an overview of circuit operation and explanations of design considerations. Please click on each tab to view the contents.

Design Data

Provides circuit data that can be loaded into EDA tools, PCB layout data, and data used in PCB manufacturing. Available in formats from multiple tool vendors. You can freely edit it with your preferred tool.

Used Toshiba Items

Part Number Device Category Portion Usage Description
IGBT for soft switching applications Main switch・1 1350 V/40 A IGBT, Built-in Diodes, TO-247

Related Documents

We provide materials useful for designing and considering similar circuits, such as application notes for installed products. Please click on each tab to view the contents.

Contacts

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs
A new window will open