Full SiC MOSFET 10kW Isolated Bidirectional DC-DC Converter

A reference design for a 10kW isolated bidirectional DC-DC converter employing a Dual Active Bridge (DAB) topology and SiC MOSFETs on both the high-voltage and low-voltage sides.
It provides detailed information including key design points for each circuit block, usage instructions, and adjustment methods, as well as schematic diagrams and PCB layout data, helping support your power electronics designs.

Board Appearance
Board Appearance
TW060N120C TW060N120C TW060N120C TW060N120C TW048N65C TW048N65C TW048N65C TW048N65C TW060N120C TW048N65C TLP7920 TLP5214A

Click on components for more details

Features

  • Efficiency: 97.6% (Vin = 750V, 100% load)
  • Topology: Dual Active Bridge (DAB)
  • Dimensions: 565mm × 360mm × 270mm
  • Proposes a total solution combining SiC MOSFETs, smart gate driver couplers, and isolation amplifiers
  • Equipped with our latest-generation SiC MOSFETs
Efficiency Curve
Efficiency Curve

Design Documents

Materials for designers, such as an overview of circuit operation and explanations of design considerations. Please click on each tab to view the contents.

Design Data

Provides circuit data that can be loaded into EDA tools, PCB layout data, and data used in PCB manufacturing. Available in formats from multiple tool vendors. You can freely edit it with your preferred tool.

Used Toshiba Items

Part Number Device Category Application Area – Qty Description
Power SiC MOSFETs High-voltage side switch・4 N-ch SiC MOSFET, 1200 V, 0.060 Ω(typ.)@18V, TO-247, 3rd Gen.
Power SiC MOSFETs Low-voltage side switch・4 N-ch SiC MOSFET, 650 V, 0.048 Ω(typ.)@18V, TO-247, 3rd Gen.
Photocoupler (photo-IC output) Gate drive・8 Photocoupler (photo-IC output), IGBT driver, IOP=+/-4.0 A, 5000 Vrms, SO16L
Photocoupler(Isolation Amplifier) Voltage detection・2 Photocoupler(Isolation Amplifier), Analog output, 5000 Vrms, DIP8

Related Documents

We provide materials useful for designing and considering similar circuits, such as application notes for installed products. Please click on each tab to view the contents.

Contacts

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs
Membership registration required
A new window will open