Contact us

새로운 창이 열립니다 새로운 창이 열립니다

HDMI® Interface Bridge

There are many applications that require conversion from High-Definition Multimedia Interface (HDMI) to other formats such as the MIPI ® interface specification. These applications include digital media adapters, smart monitors, set-top boxes, Smart TVs and more.

roadmap_hdmi_2

Application

HDMI® Display Interface Bridge Lineup

Part
number
TC358743XBG TC358840XBG-L TC358840XBG TC358870XBG-L TC358870XBG
Package
Image
Input HDMI® 1.4
(3D support)
Output
MIPI® CSI-2 TX
4 Data Lanes × 1ch
MIPI® CSI TX
4 Data Lanes × 2ch
MIPI® DSI TX
4 Data Lanes × 1ch
MIPI® DSI TX
4 Data Lanes × 2ch
Maximum
Resolution

WUXGA
(1920x1200,
60fps,
24bit/pixel)

4K Ultra HD
(3840x2160, 30fps, 24-bit/pixel)
WUXGA
(1920x1200,
60fps,
24bit/pixel)
4K Ultra HD
(3840x2160, 30fps, 24-bit/pixel)
Audio I2S or TDM
Package Size BGA64
6mm x 6mm
0.65mm pitch
BGA80
7.0mm x 7.0mm
0.65mm pitch
Status MP MP
MP MP MP
TD (Brlef)
TD (Full)
Sequence File
EV Board

검토 중인 분께

문의사항이 있으시면 아래 링크를 클릭하십시오.

기술적인 질문
구입, 샘플, 신뢰성에 대한 문의
To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.