Display unit

Example of LCD display circuit with touch panel

Display unit

Lineup

Low capacitance TVS diode

Part number

DF2B6M4BSL

DF2B5M4ASL

DF2B6M4ASL DF2B6M4SL

Package

SL2

SL2

SL2 SL2

VESD [kV]

±8

±16

±15 ±20

VRWM (Max) [V]

5.5 3.6 5.5

5.5

C(Typ.) [pF]

0.12 0.15 0.15

0.2

RDYN (Typ.) [Ω]

1.05

0.7

0.7 0.5

TVS diode

Part number

DF2B7BSL

DF2S23P2CTC

Package

SL2

CST2C

VESD [kV]

±30

±30

VRWM (Max) [V]

5.5

21

C(Typ.) [pF]

12

160

RDYN (Typ.) [Ω]

0.2

0.13

Schottky barrier diode

Part number

DSR01S30SL

CLS10F40

Package

SL2

CL2E

V[V]

30

40

I[A]

0.1

1

VF (Max) [V]

0.62 @I= 0.1 A

0.57 @I= 0.1 A

IR (Max) [μA]

0.7 @V= 30 V

25 @V= 40 V

문의

기술 문의

문의

문의

자주 있는 문의

자주 있는 문의

* The terms HDMI, and HDMI High-Definition Multimedia Interface, and the HDMI Logo are trademarks or registered trademarks of HDMI Licensing Administrator, Inc. in the United States and other countries.
* Other company names, product names, and service names may be trademarks of their respective companies.