PFC circuit (Active type)

Example of active type PFC circuit

PFC circuit (Full switching method)

Lineup

MCU

TXZ+™4A Series M4K Group / TX04 Series M470 Group / TX03 Series M370 Group

Series Group Function
TXZ+™4A Series M4K Group Arm® Cortex®-M4,  160 MHz operation
4.5 to 5.5 V,  3motor control (Max), Data Flash
TX04 Series M470 Group Arm® Cortex®-M4,  120 MHz operation
4.5 to 5.5 V,  2motor control (Max)
TX03 Series M370 Group Arm® Cortex®-M3,  80 MHz operation
4.5 to 5.5 V,  2motor control (Max)

DTMOSⅥ Series MOSFET

Part number TK065U65Z TK040N65Z
Package TOLL TO-247
VDSS [V] 650 650
ID [A] 38 57
RDS(ON) [Ω]
@VGS = 10 V
Typ. 0.051 0.033
Max 0.065 0.04
Polarity N-ch N-ch

Discrete IGBT

Part number GT50JR22 GT30J122A GT50J123
Package TO-3P(N)
Built-in FWD ✔(RC structure) - -
VCES [V] 600 600 600
IC [A] 50 30 59

VCE(sat) [V]

@I= 50 A, VGE = 15 V,

T= 25 ˚C

Typ. 1.55 1.70 1.90
Max 2.20 2.80 2.50
Breakdown tolerance tsc [μs] - - 5
RBSOA - - 120 A, 600 V (full square)

문의

기술 문의

문의

문의

자주 있는 문의

자주 있는 문의

* Arm and Cortex are registered trademarks of Arm Limited (or its subsidiaries) in the US and/or elsewhere.
* TXZ+™ is a trademark of Toshiba Electronic Devices & Storage Corporation.
* Other company names, product names, and service names may be trademarks of their respective companies.