부품 번호 검색

상호 참조 검색

About information presented in this cross reference

The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.
Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.
TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.

키워드 검색

파라미터 검색

재고 확인 및 구매

Select Product Categories

ESD protection

Examples of protection circuits for signal lines such as switch buttons and displays

ESD protection

Lineup

TVS diode

Part number

DF2B7ASL

DF2B20M4SL

DF2B5PCT DF2B7PCT

DF2S14P2CTC

DF2B7AFU

Package

SL2

CST2

USC

VESD [kV]

±30

±15

±30 ±30

±30

±30

VRWM (Max) [V]

5.5

18.5

3.6 5.5

12.6

5.5

C(Typ.) [pF]

8.5

0.2

41 45

270

8.5

RDYN (Typ.) [Ω]

0.2

0.2

0.1 0.1

0.08

0.2

문의

기술 문의

문의

문의

자주 있는 문의

자주 있는 문의
A new window will open