Such as low power consumption and miniaturization are important in designing blood glucose meter. Toshiba provides information on a wide range of semiconductor products suitable for power supply units, surge voltage protection units, sensor signal input units, etc., along with circuit configuration examples.
Click the area you want to check the details in the overall block diagram. Show links to our proposed sub-block diagram.
Examples of protection circuits for signal lines such as switch buttons and displays
Examples of power supply circuits for MCU and memory
Example of signal processing circuit for bioelectrical impedance measurement
Examples of protection circuits for signal lines such as switch buttons and displays
| Part Number | ||||
|---|---|---|---|---|
| Toshiba Package Name | SOD-962 (SL2) | SOD-882 (CST2) | SOD-882 (CST2) | SOD-323 (USC) |
| VESD (Max) [kV] | +/-30 | +/-30 | +/-30 | +/-30 |
| IR (Max) [µA] | 0.1 | 0.1 | 0.1 | 0.1 |
| Rdyn (Typ.) [Ω] | 0.2 | 0.1 | 0.1 | 0.2 |
| CT (Typ.) [pF] @ VR = 0 [V], f = 1 [MHz] | 8.5 | 41 | 45 | 8.5 |
Examples of power supply circuits for MCU and memory
| Part Number | |||||
|---|---|---|---|---|---|
| Toshiba Package Name | SOT-25 (SMV) | DFN4D | DFN4D | DFN4D | SOT-25 (SMV) |
| IOUT (Max) [mA] | 300 | 300 | 300 | 300 | 150 |
| VOUT [V] | 0.8 to 5.0 | 0.8 to 5.0 | 1.0 to 4.5 | 0.8 to 5.0 | 1.8 to 5.0 |
Example of signal processing circuit for bioelectrical impedance measurement
| Part Number | ||||
|---|---|---|---|---|
| Toshiba Package Name | SOD-962 (SL2) | SOD-882 (CST2) | SOD-882 (CST2) | SOD-323 (USC) |
| VESD (Max) [kV] | +/-30 | +/-30 | +/-30 | +/-30 |
| IR (Max) [µA] | 0.1 | 0.1 | 0.1 | 0.1 |
| Rdyn (Typ.) [Ω] | 0.2 | 0.1 | 0.1 | 0.2 |
| CT (Typ.) [pF] @ VR = 0 [V], f = 1 [MHz] | 8.5 | 41 | 45 | 8.5 |
| Part Number | |||||
|---|---|---|---|---|---|
| Toshiba Package Name | SOT-25 (SMV) | DFN4D | DFN4D | DFN4D | SOT-25 (SMV) |
| IOUT (Max) [mA] | 300 | 300 | 300 | 300 | 150 |
| VOUT [V] | 0.8 to 5.0 | 0.8 to 5.0 | 1.0 to 4.5 | 0.8 to 5.0 | 1.8 to 5.0 |
| Part Number | |
|---|---|
| Toshiba Package Name | SOT-353F (UFV) |
| VCC (Max) [V] | 5.5 |
| VCC, VEE (Max) [V] | +/-2.75 |
| Part Number | |
|---|---|
| Toshiba Package Name | SOT-353 (USV) |
| VCC (Max) [V] | 7 |
| VCC, VEE (Max) [V] | +/-3.5 |
These documents explain the key points of recommended semiconductor products and their features. Please use them for product selection.
Please see the following pages for other documents.
you can select and download various basic topologies of a power supply unit based on your actual requirements in order to verify the behavior of MOSFETs with your simulation environment.
you can select and download various basic topologies of motor driver such as three-phase inverter circuit based on your actual requirements in order to verify the behavior of MOSFETs and another devices for your simulation environment.
This service allows users to easily perform pre-verification of MOSFETs without the need to build a simulation environment.
We provide simulation data, 3D models of packages, and land pattern models (2D models) used when developing product boards.
MCU Motor Studio features a PC Tool and motor control firmware dedicated to the TXZ+TM Family Advanced Class microcontrollers from Toshiba.