Inverter for xEV

Inverter for xEV

Such as reduction of power consumption and miniaturization are important in designing xEV inverter. Toshiba provides information on a wide range of semiconductor products suitable for motor drive circuit units, etc., along with circuit configuration examples.

Overall block diagram

Click the area you want to check the details in the overall block diagram. Show links to our proposed sub-block diagram.

 ECU ECU Power Supply Power Supply CAN Communications CAN Communications Gate Drive Gate Drive Gate Drive Gate Drive High Voltage Battery High Voltage Battery Control MCU PWM Signal Gen. Protection Circuit Control MCUPWM Signal Gen.Protection Circuit M M IGBT Module IGBT Module (Isolation) (Isolation) Reactor Current Battery Voltage Reactor Temperature IGBT Temp... Reactor CurrentBattery VoltageReactor TemperatureIGBT TemperatureBoard Temperature3-Phase Output Current Gate Drive Supply Voltage Isolation Amplifier Isolation Amplifier M M IGBT Module IGBT Module BMS BMS Drive circuit for brushless DC motor
Drive circuit for brushless DC motor

Example of drive circuit for brushless DC motor

Sub block diagram

Drive circuit for brushless DC motor
Drive circuit for brushless DC motor

Example of drive circuit for brushless DC motor

Example of drive circuit for brushless DC motor
IC output photocoupler
Part Number
Toshiba Package Name 5pin SO6 5pin SO6 5pin SO6 5pin SO6 5pin SO6
BVS (Min) [Vrms] @ t = 60 [s] 3750 3750 3750 3750 3750
VCC / VDD (Min) [V] 4.5     4.5 4.5
VCC / VDD (Max) [V] 20 30   5.5 5.5
ICC / IDD (Max) [mA]          
Output Interface          
General purpose small signal MOSFET
Part Number
Toshiba Package Name SOT-346 (S-Mini) SOT-346 (S-Mini) SOT-723 (VESM)
VDSS (Max) [V] 60 -60 -20
ID (Max) [A] 0.4 -0.4 -0.8
RDS(ON) (Max) [Ω] @ |VGS| = 4.5 [V] 1.75 1.9 0.39
Polarity N-ch P-ch P-ch
General purpose small signal bipolar transistor
Part Number
Toshiba Package Name SOT-416 (SSM) SOT-416 (SSM) SOT-323 (USM) SOT-323 (USM) SOT-346 (S-Mini) SOT-346 (S-Mini)
VCEO (Max) [V] -50 50 50 -50 50 -50
IC (Max) [A] -0.15 0.15 0.15 -0.15 0.15 -0.15
Polarity PNP NPN NPN PNP NPN PNP
Small signal bias resistor built-in transistor (BRT)
Part Number
Toshiba Package Name SOT-563 (ES6) SOT-563 (ES6) SOT-363 (US6) SOT-363 (US6)
VCEO (Q1) (Max) [V] 50 -50 50 -50
VCEO (Q2) (Max) [V] 50 -50 50 -50
IC (Q1) (Max) [A] 0.1 -0.1 0.1 -0.1
IC (Q2) (Max) [A] 0.1 -0.1 0.1 -0.1
Polarity (Q1) NPN PNP NPN PNP
Polarity (Q2) NPN PNP NPN PNP
TVS diode (for CAN communication)
Part Number
Toshiba Package Name SOT-323 (USM) SOT-323 (USM) SOT-323 (USM)
VESD (Max) [kV] +/-30 +/-25 +/-20
IR (Max) [µA] 0.1 0.1 0.1
Rdyn (Typ.) [Ω] 0.8 1.1 1.5
CT (Typ.) [pF] @ VR = 0 [V], f = 1 [MHz] 9 9 6.5

Solution Proposal

These documents explain the key points of recommended semiconductor products and their features. Please use them for product selection.

문서

개발/설계 지원

스위치 모드 전원공급 라이브러리

you can select and download various basic topologies of a power supply unit based on your actual requirements in order to verify the behavior of MOSFETs with your simulation environment.

Motor Control and Driver Circuit Library

you can select and download various basic topologies of motor driver such as three-phase inverter circuit based on your actual requirements in order to verify the behavior of MOSFETs and another devices for your simulation environment.

EDA/CAD Model Library

We provide simulation data, 3D models of packages, and land pattern models (2D models) used when developing product boards.

MCU Motor Studio

MCU Motor Studio features a PC Tool and motor control firmware dedicated to the TXZ+TM Family Advanced Class microcontrollers from Toshiba.

문의

기술 문의

문의

문의

자주 있는 문의

자주 있는 문의

Do you want to add this page to your favorites?

Do you want to remove this page from your favorites?

Membership registration required
A new window will open