Ambient light sensor

Example of ambient light sensor circuit

Ambient light sensor

Lineup

Small surface mount LDO regulator

Part number

TCR15AG Series

TCR13AG Series

TCR8BM Series

TCR5BM Series

TCR5RG Series

TCR3RM Series

TCR3U Series

TCR2L Series

TAR5 Series

Features

Low dropout voltage
High PSRR

High PSRR
Low noise
Low current consumption

Low current consumption

15V Input voltage
Bipolar type

IOUT (Max) [A]

1.5

1.3

0.8

0.5 0.3 0.2

PSRR (Typ.) [dB]
@f=1 kHz

95

90

98

98 100 100 70 - 70

IB (Typ.) [μA]

25

56

20

19 7 7 0.34 1 170

Low noise operational amplifier

Part number

TC75S67TU

Package

UFV

VDD,SS (Max) [V]

±2.75 

VDD,SS (Min) [V]

±1.1 

IDD (Max) [μA]

700 

VNI (Typ.) [nV/√Hz] @f = 1 kHz

문의

기술 문의

문의

문의

자주 있는 문의

자주 있는 문의